TDK Electronics · TDK Europe

SMT Power Inductors: Series B82472D6

 SMT Power Inductors B82472D6 Image

Key Features

  • L from 2.2 to 47 µH 
  • Special winding technology for tight coupling of the two windings
  • Magnetically shielded

Applications

  • DC/DC converter, especially for SEPIC topology 
  • Buck converter with auxiliary output
  • Common-mode choke
  • 1:1 transformer

Ordering No.: B82472X6

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 6
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code
- shielded 10 ±20 2.3 3.75 105 7.3x7.3x4.8 - B82472D6 B82472D6103M000
- shielded 4.7 ±20 3.3 5.45 53 7.3x7.3x4.8 - B82472D6 B82472D6472M000
- shielded 47 ±20 1.1 1.8 438 7.3x7.3x4.8 - B82472D6 B82472D6473M000
- shielded 2.2 ±20 4.3 7.95 35 7.3x7.3x4.8 - B82472D6 B82472D6222M000
- shielded 22 ±20 1.65 2.55 193 7.3x7.3x4.8 - B82472D6 B82472D6223M000
- shielded 15 ±20 1.85 3 158 7.3x7.3x4.8 - B82472D6 B82472D6153M000
Download all marked data sheets as zip file or export the search results in MS Excel format