TDK Electronics · TDK Europe

SMT Power Inductors: Series B82477D6

 SMT Power Inductors B82477D6 Image

Key Features

  • LR from 3.9 to 47 µH
  • Special winding technology for tight coupling of the two windings
  • Magnetically shielded

Applications

  • Common mode choke
  • DC/DC converter, especially for SEPIC topology
  • 1:1 transformer

Ordering No.: B82477X6

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 5
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code
Automotive shielded 15 ±20 4.92 8.7 35 12.5x12.5x10.5 Rugged design B82477D6 B82477D6153M603
Automotive shielded 22 ±20 3.85 7.2 53 12.5x12.5x10.5 Rugged design B82477D6 B82477D6223M603
Automotive shielded 47 ±20 2.83 4.7 94 12.5x12.5x10.5 Rugged design B82477D6 B82477D6473M603
Automotive shielded 3.9 ±20 7.05 16.1 18 12.5x12.5x10.5 Rugged design B82477D6 B82477D6392M603
Automotive shielded 10 ±20 5.65 9.9 27 12.5x12.5x10.5 Rugged design B82477D6 B82477D6103M603
Download all marked data sheets as zip file or export the search results in MS Excel format