TDK Electronics · TDK Europe

SMD Common-mode Chokes: Series B82722S0

 SMD Common-mode Chokes - Image

Key Features

  • LN from 0.16 mH to 5.60 mH
  • IR from 3.25 A to 19.0 A
  • Rated voltage 48 V AC (50/60 Hz)
  • Approx. 0.4 ... 1.2% stray inductance for differential-mode interference suppression
  • Rated temperature up to +40 °C
  • RoHS compatible
  • Higher inductance or intermediate values possible upon request

Ordering No.: B82722X2

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 6
PDF Inventory Design Size (lxw) (mm) Height (Max.) (mm) Common-mode inductance (mH) Rated current (A) Number of lines Resistance (mOhm) Rated voltage (V DC) Rated voltage (V AC) Rated temperature (°C) Remarks Type Ordering code Inductance measurement frequency (kHz) Impedance measurement frequency (MHz) Min. operating temperature (°C) Max. operating temperature (°C) Soldering Packing Packing unit (pcs)
SMD 30.99x25.4 12.7 5.6 3.25 Double Choke 69 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0322A040 10 - - - Reflow Tape (44mm) & reel (330mm diam.) 100
SMD 30.99x25.4 12.7 0.81 8.6 Double Choke 12 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0862A020 100 - - - Reflow Tape (44mm) & reel (330mm diam.) 100
SMD 30.99x25.4 12.7 0.63 10.4 Double Choke 8.8 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0103A020 100 - - - Reflow Tape (44mm) & reel (330mm diam.) 100
SMD 30.99x25.4 12.7 0.47 13 Double Choke 6.7 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0133A020 100 - - - Reflow Tape (44mm) & reel (330mm diam.) 100
SMD 30.99x25.4 12.7 0.38 19 Double Choke 3 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0193A040 100 - - - Reflow Tape (44mm) & reel (330mm diam.) 100
SMD 30.99x25.4 12.7 0.16 19 Double Choke 2.5 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0193A041 100 - - - Reflow Tape (44mm) & reel (330mm diam.) 100
Download all marked data sheets as zip file or export the search results in MS Excel format