TDK Electronics · TDK Europe

SMD Common-mode Chokes: Series B82721S0

 SMD Common-mode Chokes - Image

Key Features

  • LN from 0.59 mH to 3 mH
  • IR from 2.7 A to 5.7 A
  • Rated voltage 48 V AC (50/60 Hz)
  • Approx. 0.8 ... 0.9% stray inductance for differential-mode interference suppression
  • Rated temperature up to +40 °C
  • RoHS compatible
  • Higher inductance or intermediate values possible upon request

Ordering No.: B82721X2

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 7
PDF Inventory Design Size (lxw) (mm) Height (Max.) (mm) Common-mode inductance (mH) Rated current (A) Number of lines Resistance (mOhm) Rated voltage (V DC) Rated voltage (V AC) Rated temperature (°C) Remarks Type Ordering code Inductance measurement frequency (kHz) Impedance measurement frequency (MHz) Min. operating temperature (°C) Max. operating temperature (°C) Soldering Packing Packing unit (pcs)
SMD 19.3x17.02 10.1 0.59 5.7 Double Choke 17 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0572A020 100 - - - Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 19.3x17.02 10.1 1.47 2.8 Double Choke 59 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0282A030 10 - - - Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 19.3x17.02 10.1 1.32 3.2 Double Choke 50 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0322A020 10 - - - Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 19.3x17.02 10.1 0.22 3.2 Double Choke 49 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0322A010 100 - - - Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 19.3x17.02 10.1 0.768 5.6 Double Choke 18 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0562A030 100 - - - Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 19.3x17.02 10.1 1.18 5.7 Double Choke 17 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0572A040 10 - - - Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 19.3x17.02 10.1 3 2.7 Double Choke 65 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0272T040 10 - - - Reflow Tape (32mm) & reel (330mm diam.) 200
Download all marked data sheets as zip file or export the search results in MS Excel format