TDK Electronics · TDK Europe

Power Cube Metal Inductors: PCM120T

 SMT Power Inductors PCM120T Image

Key Features

  • Inductance range from 0.4 to 10.0 µH
  • Ultra low R DC
  • High saturation current up to 80 A

Applications

  • Automotive electronics
  • Power supply in servers
  • Power supplies in base stations

Ordering No.: B82482X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 14
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code
Automotive shielded 1 ±30 41.2 39.5 - 12.4x13.1x11.5 - PCM120T PCM120T-1R0N-D
Automotive shielded 1.2 ±30 35.2 38.7 - 12.4x13.1x11.5 - PCM120T PCM120T-1R2N-D
Automotive shielded 10 ±20 27.1 12 - 12.4x13.1x11.5 - PCM120T PCM120T-100M-D
Automotive shielded 0.4 ±30 50 79.8 - 12.4x13.1x11.5 - PCM120T PCM120T-R40N-D
Automotive shielded 0.5 ±30 50 58.7 - 12.4x13.1x11.5 - PCM120T PCM120T-R50N-D
Automotive shielded 0.82 ±30 41.2 49.3 - 12.4x13.1x11.5 - PCM120T PCM120T-R82N-D
Automotive shielded 6.8 ±20 14.1 15.1 - 12.4x13.1x11.5 - PCM120T PCM120T-6R8M-D
Automotive shielded 8.2 ±20 14.1 15 - 12.4x13.1x11.5 - PCM120T PCM120T-8R2M-D
Automotive shielded 1.5 ±30 35.2 32.2 - 12.4x13.1x11.5 - PCM120T PCM120T-1R5N-D
Automotive shielded 3.3 ±20 20.6 20.9 - 12.4x13.1x11.5 - PCM120T PCM120T-3R3M-D
Automotive shielded 4.7 ±20 16.6 17 - 12.4x13.1x11.5 - PCM120T PCM120T-4R7M-D
Automotive shielded 2.7 ±20 24.4 26.3 - 12.4x13.1x11.5 - PCM120T PCM120T-2R7M-D
Automotive shielded 0.68 ±30 46.6 49.5 - 12.4x13.1x11.5 - PCM120T PCM120T-R68N-D
Automotive shielded 2.2 ±20 24.4 24.8 - 12.4x13.1x11.5 - PCM120T PCM120T-2R2M-D
Download all marked data sheets as zip file or export the search results in MS Excel format