TDK Electronics · TDK Europe

Key Components - Thyristor Modules and Accessories

Get data sheets and search

PDF Product Type Features
Current Limitation Reactor BD-050 400/480,  BD-100 400/480,  BD-200 400/480 Protection of thyristor modules
Discharge Resistor EW-22 Dynamic PFC
Feed-in Module ESP-24 1 module for 10 TSM-LC-S,  24 V DC supply voltage,  Accessory for TSM-LC-S
Thyristor Module TSM-LC-N480 25 … 50 kvar,  380 … 480 V,  Dynamic PFC
Thyristor Module TSM-LC-N690 40 … 75 kvar,  380 … 690 V,  Dynamic PFC
Thyristor Module TSM-LC-S 15 … 50 kvar,  200 … 440 V,  Dynamic PFC
Thyristor Module TSM-LC10 10 kvar,  400 V,  Dynamic PFC
Thyristor Module TSM-LC-I 10 … 22 kvar,  230 … 525 V,  Dynamic PFC
Thyristor Module TSM-LC-N1 25 … 50 kvar,  380 … 440 V,  Dynamic PFC

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms
  • Safety Recommendations (ZVEI)

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.