TDK Electronics · TDK Europe

Leaded Transient Voltage/RFI Suppressors (SHCVs) for Combined Overvoltage and RFI Suppression in Electric Motors

 SHCV Image

Key Features

  • Leaded transient voltage / RFI suppressors (also called SHCV varistors) are leaded devices in a single component for combined overvoltage protection and RFI noise suppression on DC lines of small electric motors in industrial and automotive applications.
  • SHCV varistors are a combination of high capacitance multilayer capacitor with X7R characteristic for RF filtering and a multilayer varistor for transient protection.

Ordering No.: B72482S9999X2

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 7
PDF Inventory Application Design Case size Max. operating voltage (V AC) Surge current (8/20µs) (A) Energy absorption (mJ) Features/Series Clamping voltage @ 1 A (V) Capacitance, typ. (pF) Type Ordering code
Automotive
Industrial
Leaded 2220 20 1200 7800 SHCV 58 - SR2K20M105X B72547G3200K000
Automotive
Industrial
Leaded 2220 14 1200 5800 SHCV 40 - SR2S14BM475X B72547L3140S200
Automotive
Industrial
Leaded 2220 20 1200 7800 SHCV 58 - SR2K20M474X B72547E3200K000
Automotive
Industrial
Leaded 1812 20 800 3000 SHCV 58 - SR1K20M105X B72587G3200K000
Automotive
Industrial
Leaded 1812 20 800 3000 SHCV 58 - SR1K20M225X B72587J3200K000
Automotive
Industrial
Leaded 1812 20 800 3000 SHCV 58 - SR1K20M155X B72587H3200K000
Automotive
Industrial
Leaded 1206 20 200 700 SHCV 54 - SR6K20M105X B72527G3200K000
Download all marked data sheets as zip file or export the search results in MS Excel format