TDK Electronics · TDK Europe

SMT Current Sense Transformers: EE 4.2 Core Series – B82801A1

 Current Sense Transformers 4.2 Image

Key Features

  • Turns ratio from 1 : 20 to 1 : 150 Np : Ns
  • Inductance Lmin from 33 to 1840 μH
  • Voltage-time product from 5.76 to 43.2 V*μs

Ordering No.: B82801X4

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 7
PDF Inventory Inductance (μH) Turns ratio (Np:Ns) Sensed current (A) Test voltage (V AC) Core shape Type Ordering code Max. height (mm) Max. width (mm) Max. length (mm) Min. operating temperature (°C) Max. operating temperature (°C)
400 1:70 7 750V, 50Hz/1s EE 4.2 B82801A1 B82801A1404A070 3.5 4.5 4.85 -40 +125
74 1:30 7 750V, 50Hz/1s EE 4.2 B82801A1 B82801A1743A030 3.5 4.5 4.85 -40 +125
295 1:60 7 750V, 50Hz/1s EE 4.2 B82801A1 B82801A1304A060 3.5 4.5 4.85 -40 +125
33 1:20 7 750V, 50Hz/1s EE 4.2 B82801A1 B82801A1333A020 3.5 4.5 4.85 -40 +125
820 1:100 7 750V, 50Hz/1s EE 4.2 B82801A1 B82801A1824A100 3.5 4.5 4.85 -40 +125
132 1:40 7 750V, 50Hz/1s EE 4.2 B82801A1 B82801A1134A040 3.5 4.5 4.85 -40 +125
205 1:50 7 750V, 50Hz/1s EE 4.2 B82801A1 B82801A1214A050 3.5 4.5 4.85 -40 +125
Download all marked data sheets as zip file or export the search results in MS Excel format