TDK Electronics · TDK Europe

Ceramic Transient Voltage Suppressors (MLV Varistors) (EPCOS)

Get data sheets and search

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC) Type
Automotive E series 10 - 40 12 - 56 CA05M2S10T100HG - CT2220S14BAUTOG
Automotive E series --- --- Kit
Automotive G series 14 - 40 16 - 56 CT0603K14G_G - CT2220K30G_G
Automotive G series, open mode design 14 16 CT0805S14BAUTOGOM_G, CT1206S14BAUTOGOM_G, CT1210S14BAUTOGOM_G
CTVS Multilayer Varistors and CeraDiodes for General Use --- --- Kit
CTVS Multilayer Varistors and CeraDiodes for Industrial Use --- --- Kit
CTVS Multilayer Varistors for Surge Protection --- --- Kit
ESD/ EMI filter series --- 5 CA04F2FT5AUD010G
new
High surge protection series 25 36 CT1210K25E2G
new
High surge protection series 50 65 CT1210K50E2GU
new
High surge protection series 45 59 CT1210K45E2GU
new
High surge protection series 40 58 CT1210K40E2G
new
High surge protection series 17 24 CT1210K17E2G
new
High surge protection series 50 65 CT1812K50E2GU
new
High surge protection series 60 85 CT1210K60E2GU
High-speed series 4 - 25 5.5 - 32 CA05M2S10T100HG - CT0603V150RFG_E
Low clamping voltage series 4 5.5 CT0201S4ACC5G
Standard series 4 - 130 5.5 - 170 CT0402L14G - CT2220M4G
Surge protection series 30 - 130 38 - 170 CN2220K30E2GK2 - CT2220S50E3G

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Application notes
  • Cautions and warnings
  • Design notes
  • General technical information
  • Protection standards
  • Quality and environment
  • Reliability
  • Selection procedure
  • Selector guide
  • Soldering directions
  • Symbols and terms
  • Taping and packing

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.