TDK Electronics · TDK Europe

LAN Modules (EPCOS)

Get data sheets and search

PDF Application Temperature (°C) Power over Ethernet (PoE) Ports Type
10/100 Base-T magnetics module,  Commercial 0…+70 --- 4 B78476
10/100 Base-T magnetics module,  Commercial 0…+70 PoE 4 B78476
10/100 Base-T magnetics module,  Commercial -40…+85 --- 1 B78476
10/100 Base-T magnetics module,  Commercial 0…+70 PoE 1 B78476
10/100 Base-T magnetics module,  Commercial -40…+85 PoE 1 B78476
10/100 Base-T magnetics module,  Commercial -40…+85 --- 1 B78476
10/100 Base-T magnetics module,  Commercial 0…+70 PoE 2 B78476
10/100 Base-T magnetics module,  Commercial -40…+85 --- 1 B78476
10/100 Base-T magnetics module,  Commercial 0…+70 --- 1 B78476
1000 Base-T magnetics module,  Commercial 0…+70 PoE 1 B78476
1000 Base-T magnetics module,  Commercial 0…+70 --- 1 B78476
1000 Base-T magnetics module,  Commercial -40…+85 --- 1 B78476
1000 Base-T magnetics module,  Commercial -40…+85 --- 1 B78476
1000 Base-T magnetics module,  Commercial -40…+85 --- 2 B78476
1000 Base-T magnetics module,  Commercial 0…+70 PoE 2 B78476
1000 Base-T magnetics module,  Commercial 0…+70 --- 1 B78476
1000 Base-T magnetics module,  Commercial 0…+70 --- 2 B78476
new
10BASE-T1L magnetics module,  Commercial -40…+125 --- --- ICI70CGI
new
10BASE-T1L magnetics module,  Commercial -40…+125 --- --- RCM70CGI
new
10BASE-T1L magnetics module,  Commercial -40…+125 --- --- RCM70CGI, ICI70CGI, Kit

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General
  • Terms and definitions
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.