TDK Electronics · TDK Europe

Film Capacitors - Readme and History

B32354S* Output AC filter,LTspice

History

History for SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : TDK_B32354S.lib
Version 1.00
assembled on (Wed Dec 15 13:52:05 CET 2021)
-----------------------------------------------------------------------
Version 1.00
- library created
- B32320I series added (20 Components)
-----------------------------------------------------------------------

Readme

SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : TDK_B32354S.lib
Version 1.00
assembled on (Wed Dec 15 13:52:05 CET 2021)
This SPICE library contains all models for
Film Capacitors for AC output filter / Box type series
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B32354S3106K Film Capacitor for AC output filter / Box type series (10 uF +-10%)
B32354S3156K Film Capacitor for AC output filter / Box type series (15 uF +-10%)
B32354S3206K Film Capacitor for AC output filter / Box type series (20 uF +-10%)
B32354S3256K Film Capacitor for AC output filter / Box type series (25 uF +-10%)
B32354S3306K Film Capacitor for AC output filter / Box type series (30 uF +-10%)
B32354S3356K Film Capacitor for AC output filter / Box type series (35 uF +-10%)
B32354S3406K Film Capacitor for AC output filter / Box type series (40 uF +-10%)
Installation of TDK_B32354S Model Library
===============================================================
The model library of TDK_B32354S (Film Capacitors for AC output filter / Box type series) for the
circuit design program LTspice comprises the
following 2 files:
TDK_B32354S.sub ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
TDK_B32354S.asy Symbol data file:
This file contains the graphics information
required by the graphic user interface
LTspice IV:
1) Change to the library containing folder of your LTspice
installation:
C:/Program Files/LTC/LTspiceXVII/lib
or in your own documents directory:
<User>/Documents/LTspiceXVII/lib
2) Place the library file (TDK_B32354S.sub) in the folder sub.
3) Place the symbol file (TDK_B32354S.asy) in the folder sym/TDK.
(create if missing)
4) On the next start of LTspice you will find the elements
using:
Edit -> Component (F2) -> TDK -> TDK_B32354S
5) To select one element out of this library make a right click
on the Symbol. Doubleclick on the "Value" field on the right
side of the "Spice Model" line to open the drop down menu.