TDK Electronics · TDK Europe

CLT Power Inductors – CLT32

 SMT Power Inductors CLT32 Image

Key Features

  • Inductance range from 17 to 440 nH
  • Ultra low R DC
  • High saturation current up to 60 A
  • Compact size 
  • High reliability  
  • Low losses 
  • Suitable for high frequencies up to 10 MHz 
  • Operating temperature up to 165 °C

Applications

  • PMIC systems in automotive electronics for main processors SoC/CPU/GPU/FPGA
  • High frequency DC/DC converters

Ordering No.: B82403X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 9
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code
Automotive - 0.44 ±20 10.1 13.5 - 3.2x2.5x2.5 - CLT32 CLT32-R44
Automotive - 0.11 ±20 20 29 - 3.2x2.5x2.5 - CLT32 CLT32-R11
Automotive - 0.15 ±20 15.4 25.4 - 3.2x2.5x2.5 - CLT32 CLT32-R15
Automotive - 0.08 ±20 20 36 - 3.2x2.5x2.5 - CLT32 CLT32-80N
Automotive - 0.2 ±20 15.4 20.5 - 3.2x2.5x2.5 - CLT32 CLT32-R20
Automotive - 0.31 ±20 12.1 17.5 - 3.2x2.5x2.5 - CLT32 CLT32-R31
Automotive - 0.017 ±20 45 60 - 3.2x2.5x2.5 - CLT32 CLT32-17N
Automotive - 0.042 ±20 28 54 - 3.2x2.5x2.5 - CLT32 CLT32-42N
Automotive - 0.055 ±20 28 39.5 - 3.2x2.5x2.5 - CLT32 CLT32-55N
Download all marked data sheets as zip file or export the search results in MS Excel format