TDK Electronics · TDK Europe

SMD-PTC-Thermistoren für Überlastschutz

 SMD PTC Thermistors OverCurrent

Wesentliche Merkmale

  • Qualifizierung basierend auf AEC-Q200, Rev. C für die Bauformen 3225 und 4032
  • Gegeignet für Reflowlöten (alle Typen) und Wellenlöten (nur für die Bauformen 3225 und 4032)
  • Bleifrei verzinnte Anschlüsse
  • RoHS-kompatibel

Bestellnummer: B59002Z0999A099

Für weitere Informationen laden Sie bitte das Musterkit PDF herunter oder bestellen Sie dieses bei unseren Distributoren.

Bestellen bei Digi-Key Bestellen bei Mouser Download

Trefferanzahl: 20
PDF Inventory Bauform Nennwiderstand (Ohm) Max. Betriebsspannung (V) Max width (mm) Anwendung/Kategorie VDE Zulassung UL Zulassung für UL1434 IECQ gemäß IEC 60738­1 CSA Zulassung Baugröße (EIA) Rastermaß (mm) Nennstrom bei 25°C (mA) Max. Schaltstrom(A) Max. Überspannung (V AC) Max. Zwischenspannung (V DC) Durchbruchspannung (V) Heat capacity (J/K) Gehäuse Max. Höhe(mm) Min. Widerstand (Ohm) Max. Durchmesser (mm) Max. Strom(A) Width (mm) Mess­temperatur (°C) Oberflächen­Temperatur (°C) Bestellnummer Type
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59201P1120A062 P1201
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59301P1120A062 P1301
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59301P1080A062 P1301
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59115P1120A062 P1115
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59115P1080A062 P1115
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59101P1120A062 P1101
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59315P1080A062 P1315
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59215P1080A062 P1215
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59215P1120A062 P1215
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 400 265 - Overcurrent protection - X - - 1210 - - - - - - - - - - - - - - - B59807A0090A062 A807
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59201P1080A062 P1201
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59101P1080A062 P1101
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 125 80 - Overcurrent protection - X - - 1210 - - - - - - - - - - - - - 120 - B59707A0120A062 A707
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59315P1120A062 P1315
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 32 - Overcurrent protection - - - 0402 - - - - - - - - - - - - - - - B59407A0115A062 A407
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 220 60 - Overcurrent protection - - - - 0603 - - - - - - - - - - - - - - - B59622A0090A062 A622
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 55 30 - Overcurrent protection - X - - 1210 - - - - - - - - - - - - - - - B59607A0120A062 A607
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 80 - Overcurrent protection - - - - 0603 - - - - - - - - - - - - - - - B59623A0090A062 A623
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 27 30 - Overcurrent protection - X - - 1210 - - - - - - - - - - - - - - - B59606A0110A062 A606
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 400 - Overcurrent protection - - - - 1210 - - - - - - - - - - - - - - - B59907A0120A062 A907
Download all marked data sheets as zip file or export the search results in MS Excel format