TDK Electronics · TDK Europe

SMD PTC-Thermistoren für Grenztemperatur-Messung, Superior Serie

 PTC Limit Temperature Image

Key Features

  • Qualifizierung basierend auf AEC-Q200, Rev. D
  • nur Reflowlöten 
  • Zertifiziert nach IEC 60738-1 und IEC 60730-1, Anhang J15 und J17
  • RoHS-kompatibel

Bestellnummer: B59001Z0999A099

Für weitere Informationen laden Sie bitte das Musterkit PDF herunter oder bestellen Sie dieses bei unseren Distributoren.

Bestellen bei Digi-Key Bestellen bei Mouser Download

Trefferanzahl: 22
PDF Inventory Bauform Nennwiderstand (Ohm) Max. Betriebsspannung (V) Max width (mm) Anwendung/Kategorie VDE Zulassung UL Zulassung für UL1434 IECQ gemäß IEC 60738­1 CSA Zulassung Baugröße (EIA) Rastermaß (mm) Nennstrom bei 25°C (mA) Max. Schaltstrom(A) Max. Überspannung (V AC) Max. Zwischenspannung (V DC) Durchbruchspannung (V) Heat capacity (J/K) Gehäuse Max. Höhe(mm) Min. Widerstand (Ohm) Max. Durchmesser (mm) Max. Strom(A) Width (mm) Mess­temperatur (°C) Oberflächen­Temperatur (°C) Bestellnummer Type
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 130 - B59721A0130A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 135 - B59421A0135A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 75 - B59421A0075A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 110 - B59721A0110A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 85 - B59641A0085A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 70 - B59721A0070A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 145 - B59641A0145A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 125 - B59421A0125A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 120 - B59721A0120A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 95 - B59421A0095A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 100 - B59721A0100A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 115 - B59421A0115A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 95 - B59641A0095A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 135 - B59641A0135A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 105 - B59641A0105A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 85 - B59421A0085A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 90 - B59721A0090A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0402 - - - - - - - - - - - - - 105 - B59421A0105A062 A421
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 75 - B59641A0075A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 - Limit temperature sensors - E69802 - - 0805 - - - - - - - - - - - - - 80 - B59721A0080A062 A721
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 115 - B59641A0115A062 A641
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 - - Limit temperature sensors - E69802 - - 0603 - - - - - - - - - - - - - 125 - B59641A0125A062 A641
Download all marked data sheets as zip file or export the search results in MS Excel format