TDK Electronics · TDK Europe

ERU Chokes: ERU 33 Series – B82559A*A033

 ERU Chokes ERU 33 Image

Key Features

  • Inductance range from 3.2 to 10 µH
  • Low DC resistance
  • Saturation current up to 95 A
  • Operating temperature range: -40 °C ….+150 °C
  • Qualified to AEC-Q200
  • Easily customized
  • RoHS Compatible

Applications

  • Buck/Boost Choke for 48 V board net converters
  • DC/DC converters

Ordering No.: B82559X033

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 6
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code Product status
Automotive Shielded 6.8 ±12 47.5 56 - ERU 33 flat wire B82559A*A033 B82559A5682A033 -
Automotive Shielded 10 ±12 46 36 - ERU 33 flat wire B82559A*A033 B82559A5103A033 -
Automotive Shielded 3.2 ±12 58 95 - ERU 33 flat wire B82559A*A033 B82559A4322A033 -
Automotive Shielded 4.7 ±12 45.5 81 - ERU 33 flat wire B82559A*A033 B82559A5472A033 -
Automotive Shielded 3.5 ±12 57.5 87 - ERU 33 flat wire B82559A*A033 B82559A4352A033 -
Automotive Shielded 6 ±12 50 62 - ERU 33 flat wire B82559A*A033 B82559A5602A033 -
Download all marked data sheets as zip file or export the search results in MS Excel format