TDK Electronics · TDK Europe

Transformers

August 19, 2025

TDK extends the DC working voltage of its InsuGate SMT gate drive transformers to 1000 V

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) has significantly extended its EPCOS InsuGate series of SMT gate drive transformers, introducing new variants rated for a DC working voltage of up to 1000 V (ordering code: B78541A25). These components meet the IEC 61558-1/2-16 standard for basic insulation and enable more compact gate driver designs for full-bridge inverter modules, particularly in demanding e-mobility and industrial environments. The triple-insulated winding structure, combined with a MnZn ferrite core and optimized coil architecture, allows for robust isolation in high-switching-frequency applications without compromising board space or reliability.

With a footprint of just 13.85 x 10.5 x 9.2 mm (L x W x H), the new 1 kV-rated components reduce PCB floor space requirements by approximately 30% compared to traditional single gate drive transformer designs supporting equivalent insulation. They offer a flat inductance profile up to +150 °C, with a nominal inductance of 75 µH and a coupling capacitance of only 4 pF, making them a good choice for fast-switching IGBT and SiC devices. SPICE models are available upon request.

The series is qualified to AEC-Q200 Rev. E and has undergone extended mechanical vibration testing in line with AQG 324 requirements based on standard Eurocard PCB, proving its resilience in powertrain-mounted modules. With a partial discharge extinction voltage of ≥1.2 kV (Vpeak), reinforced insulation voltage capability of 300 V (AC), and high voltage test performance at 3 kV (AC) for 60 seconds, these new transformers offer a reliable solution for galvanic isolation in next-generation power electronics.

Features & Applications

Main applications

  • Switch-mode power supplies
  • Gate driver circuits
  • Isolated DC-DC converters
  • Galvanically isolated single-channel IGBT/SiC driver ICs


     

Main features and benefits

  • DC working voltage up to 1000 V
  • Small SMT package 13.85 x 10.5 x 9.2 mm (L x W x H)
  • Flat L vs. temperature curve
  • Coupling capacity 4 pF (typ.)
  • Partial discharge capability
  • RoHS compatible
  • Qualified to AEC-Q200 Rev. E
  • Vibration resistant acc. to AQG 324 on standard Eurocard PCB
  • Wide temperature range up to +150 °C
     

Key Data

Ordering codeVop_Basic (DC) [V]Turns ratioLleak [µH]RDC,N1 [mΩ]
B78541A2528A003> 10001 : 0.910.7420
B78541A2525A003> 10001 : 0.91 : 0.360.7420
B78541A2526A003> 10001 : 0.81 : 0.450.7420

 

Further information on the products can be found under www.tdk-electronics.tdk.com/en/transformers_igbt_fet

 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK’s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads, software and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics, and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2025, TDK posted total sales of USD 14.4 billion and employed about 105,000 people worldwide.

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media