High-voltage contactors
April 22, 2025
TDK presents HVC50 for high-power systems with up to 750 A at 1500 V
TDK Corporation (TSE:6762) announces the HVC50, a high-voltage DC contactor designed for connecting or disconnecting lithium-ion batteries with up to 1500 V in traction applications, energy storage systems (ESS), and megawatt charging systems (MCS). With this component, TDK enables its customers to drive the green transformation towards an all-electric society and reduce carbon footprint.
In a single event, the HVC50 can disconnect DC voltages of up to 1500 V and DC currents of up to 1000 A in less than 30 ms. Continuously, it can carry up to 750 A. Weighing 1.7 kg and measuring 97.8 x 140 x 94.2 mm, this component is designed for the demanding requirements of industrial applications and commercial vehicles, combining reliability, safety, and easy integration.
The HVC50 features a ceramic arc chamber with a gas-filled design, ensuring rapid and safe current disconnection even under extreme conditions. Its integrated mirror contact, compliant with IEC 60947-4-1, enhances operational safety by providing precise switching feedback. Thanks to the bidirectional capability of the contactor, currents can flow both ways seamlessly, making it exceptionally versatile. A dual-coil design for operating voltages of 12 or 24 V ensures energy-efficient operation. The making power is 50 W, whereas the steady-state power is just 6 W, because after some 200 ms, one of the two coils can be switched off.
Certified to CE, UKCA, and UL standards, the HVC50 contactor aligns with global safety and performance benchmarks, supporting its use in various regions, including Europe, the US, and Asia. By addressing the growing demand for efficient and reliable power in ESS and MCS, the HVC50 is poised to accelerate the adoption of sustainable energy solutions and high-capacity charging infrastructures worldwide.
Features & Applications
Main applications
- Traction battery systems
- Energy storage systems (ESS)
- Megawatt charging systems (MCS)
Main features and benefits
- Maximum cut-off: 1000 A (DC) at 1500 V (DC)
- Continuous operation: up to 750 A (DC) at 1500 V (DC)
- Main terminals without polarity (bi-directional)
- Auxiliary contact is a mirror contact (acc. to IEC 60947-4-1)
- Dual coil
- Coil termination with TVS diode
- RoHS compatible
Key Data
Type | Ordering Code | Coil voltage [V] | Continuous current [A] | Temporary overcurrent (1 min) [A] |
---|---|---|---|---|
HVC50-400B-12MCE2 | On request | 12 | 400 | 650 |
HVC50-400B-24MCE2 | On request | 24 | 400 | 650 |
HVC50-600B-12MCE2 | B88269X7630C011 | 12 | 600 | 1000 |
HVC50-600B-24MCE2 | B88269X6140C011 | 24 | 600 | 1000 |
HVC50-750B-12MCE2 | B88269X8020C011 | 12 | 750 | 1000 |
HVC50-750B-24MCE2 | B88269X7910C011 | 24 | 750 | 1000 |
Further information on the products can be found at www.tdk-electronics.tdk.com/en/hvc_presentation.
About TDK Corporation
TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.