TDK Electronics · TDK Europe

Transformers

March 6, 2025

TDK unveils a more compact gate driver transformer series for 500 V systems

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) unveils the EPCOS EP9 series (ordering code: B82804E), which is more compact than the existing E10EM series of surface-mount transformers designed specifically for IGBT and FET gate driver circuits. Engineered for high performance in demanding e-mobility and industrial applications with 500 V system voltage, these components offer exceptional insulation, minimal coupling capacitance, and high thermal resilience. With this new series, TDK is driving the green transformation towards a more electric and sustainable future.

The EP9 series is built on a MnZn ferrite core with SMD L-pin construction, delivering a height of just 11 mm and a footprint of 13 x 11 mm. These transformers operate across a wide temperature range of −40 °C to +150 °C, ensuring durability under harsh conditions. With a coupling capacitance of only 2 pF, complying with the AEC-Q200 Rev. E standard, and creepage and clearance of at least 5 mm, these surface-mount components are generally used in automotive applications and other demanding environments.

The transformers support topologies such as half-bridge and push-pull converters with typical operational frequency of 100 to 400 kHz and turns ratios optimized for specific applications. These components are available in tape-and-reel packaging, ensuring ease of assembly for high-volume production environments.

A sample kit is available under order number B82804X1, containing six transformers of each version.

Features & Applications

Main applications

  • IGBT/MOSFET gate driver transformers for inverter systems
  • Auxiliary transformers for DC-DC converters


     

Main features and benefits

  • Dimensions: 13 x 11 x 11 mm (L x W x H)
  • Wide temperature range: −40 °C up to +150 °C
  • Very low coupling capacity: 2 pF
  • Insulation characteristics: creepage and clearance ≥5 mm [cumulative, core floating]
  • Qualified to AEC-Q200 Rev. E
     

Key Data

Ordering code

Topologies

Turns ratio
N1 / N2, N3

LN1 (typ.)
[µH]

Lleak,N1 (typ.)
[µH]

E*dtN1 (max.) [µVs]
(unipolar/bipolar)

B82804E0164A200Half bridge1 : 2.8 : 1.53260 520 / 40
B82804E0473A200Push-pull1 : 2.9 : 147 1.715 / 30

 

Further information on the products can be found at www.tdk-electronics.tdk.com/en/transformers_igbt_fet

 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media