TDK Electronics · TDK Europe

Capacitors

April 9, 2024

TDK offers hybrid polymer capacitors with very high ripple current capability

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) presents the B40910 series of hybrid polymer capacitors which can handle up to 4.6 A (100 kHz, +125 °C). This is because at room temperature the surface mount components offer an extremely low ESR value of 17 mΩ and 22 mΩ, respectively. Furthermore, their ESR does not change as much with temperature as standard electrolytic capacitors with liquid electrolytes. The 10 x 10.2 mm or 10 x 12.5 mm (D x H) small components have a rated voltage of 63 V and cover a capacitance range from 82 µF to 120 µF.

As their temperature range spans from -40 °C to +145 °C, the reflow solderable capacitors are typically used in demanding applications in automotive and industrial segments. Their useful life is more than 4000 h at a temperature of +135 °C at the rated voltage and the maximum ripple current IAC,max.

Features & Applications

Main applications

  • Automotive electronics
  • Industrial electronics

Main features and benefits

  • Very high ripple current capability of up to 4.6 A
  • Very low ESR and low ESR variation across the temperature range
  • High operating temperature capability up to +145 °C
  • Long useful life of 4000 h at +135 °C
  • Surface mount device, suitable for reflow soldering

Key Data

Ordering code

Rated capacitance CR
(120 Hz, +20 °C) [µF]

ESRmax
(100 kHz, +20 °C) [mΩ]

IAC, R
(100 kHz, +125 °C) [A]

Case dimensions
(D x H) [mm]

B40910A8826M000

82

22

4.0

10 x 10.2

B40910A8107M000

100

22

4.0

10 x 10.2

B40910B8107M000

100

17

4.6

10 x 12.5

B40910A8127M000

120

17

4.6

10 x 12.5


Further information on the products can be found at www.tdk-electronics.tdk.com/en/smd_capacitors




About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2023, TDK posted total sales of USD 16.1 billion and employed about 103,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media