TDK Electronics · TDK Europe

Transformer

August 23, 2022

TDK offers compact SMT transformers with high dielectric strength for DC-DC converters

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) presents the EPCOS E13EMHV series of compact SMT transformers with high dielectric strength for a wide range of DC-DC converter topologies. The isolation distances comply with IEC 60664-1, 61558-2-16 standard, achieving a high working voltage of 1000 V DC. Transient overvoltages of up to 2500 Vpeak are permitted. The high dielectric strength between the primary and secondary sides is 3000 V AC (50 Hz, 60 seconds).

With dimensions of only 12.9 x 15.8 x 11.4 mm, the B78308*A003 series transformers are space-saving. The requirements for clearance and creepage distances according to the IEC 60664-1 standard (Np/Ns: min. 8.14 mm clearance, min. 11.2 mm creepage) are met in this compact design thanks to the internal construction of the transformers.

Two types are available for DC-DC converters in flyback topology with turns ratios of 1 : 0.22 : 0.78 and 1 : 0.33 : 0.7. Three types are available for push-pull and half-bridge converters with turns ratios of 1 : 1.07 and 1 : 1 : 0.57 : 2.14. All new transformers are designed for a frequency range from 100 kHz to 500 kHz and have a very low coupling capacitance of only 2 pF. The permissible operating temperature range is between -40 °C and +150 °C. The components of the new EPCOS transformer series are qualified to AEC-Q200 Rev. D and are suitable for various DC-DC converter topologies and gate driver circuits in e-mobility and industrial electronics.


Features & Applications

Main applications

  • DC-DC converters and gate driver circuits in e-mobility and industrial electronics

Main features and benefits

  • High dielectric strength prim/sec 3000 V AC, 50 Hz, 60 seconds, working voltage up to 1000 V DC
  • Compact dimensions of only 12.9 x 15.8 x 11.4 mm
  • Clearance and creepage distances according to IEC 60664-1
  • Qualified according to AEC-Q200 Rev. D

Further information on the products can be found under www.tdk-electronics.tdk.com/en/transformers_igbt_fet.



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2022, TDK posted total sales of USD 15.6 billion and employed about 117,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media