TDK Electronics · TDK Europe

Inductors

June 15, 2022

TDK offers compact SMT common mode chokes for low-voltage DC/DC converters

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) presents three new B8272* series of compact EPCOS SMT common-mode chokes specially developed for low-voltage applications. They sustain voltages of up to 48 V AC (50/60 Hz) and 80 V DC, and continuous currents between 1.8 A and 19 A at an ambient temperature of 40 °C. The new series cover a range of inductance values between 0.59 mH and 5.6 mH.

Particularly noteworthy are the compact dimensions of the new EMC components. Depending on the type, the surface area required is just between 12.7 x 12.7 mm and 30.99 x 25.4 mm, with heights of 5.46 mm to 12.7 mm.

The design and materials of the RoHS-compatible EMC components comply with UL 94 V-0 and offer a relatively high leakage inductance of up to 1.2 percent of the nominal inductance, which reliably suppresses common-mode interference.

Areas of application for the new common-mode chokes include DC/DC converters or low-voltage applications.


Features & Applications

Main fields of application

  • DC/DC converter
  • Low voltage applications

Main features and benefits

  • Voltages of maximum 48 V AC (50/60 Hz) and 80 V DC respectively
  • SMD version
  • Currents from 1.8 A to 19 A
  • Inductance values from 0.59 mH to 5.6 mH
  • Compact dimensions of a minimum of 12.7 x 12.7 mm and an overall height of a minimum of 5.46 mm

Further information on the products can be found under http://www.tdk-electronics.tdk.com/data_chokes.



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2022, TDK posted total sales of USD 15.6 billion and employed about 117,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media