TDK Electronics · TDK Europe

Thermistors

March 26, 2025

TDK launches a new family of immersion temperature sensors for EV powertrain cooling applications

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) launches B58101A0851A000, the first in a new line of immersion temperature sensors (ITS), designed specifically for EV powertrain cooling applications. This highly responsive, fully sealed NTC thermistor is engineered to provide fast and precise temperature control, e.g., for oil-cooled systems. Oil cooling is anticipated to become the dominant temperature management method in the electric drivetrain of EVs. Leveraging TDK's expertise in developing tailored temperature sensor solutions, the ITS offers a flexible, customizable design adaptable to various installation positions, cooling fluids, and mounting configurations.

Combined with a lightweight design (<11 g), the temperature sensor has a response time of less than 4 s (τ63%) and maintains an accuracy of below ±1 K over the temperature range of -40 °C to +150 °C. This can enhance the effectiveness of thermal management. The sensor is highly resistant to ZF EcoFluid E gear oil for electric drive systems, has a customizable resistance-temperature (RT) curve, and is available in various mounting configurations.

This immersion temperature sensor exemplifies TDK's commitment to delivering precision-engineered, customizable thermal solutions for evolving e-mobility applications.
 

 

Features & Applications

Main applications

  • Thermal management in electric vehicles


     

Main features and benefits

  • Very fast response time
  • High operating temperature up to +150 °C
  • Fully sealed system for immersion applications
  • Specific RT curve optimized for the application
  • Very lightweight (<11 g)
     

 

Further information on the products can be found at www.tdk-electronics.tdk.com/en/ntc_systems

 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media