TDK Electronics · TDK Europe

Film capacitors

February 18, 2025

TDK announces small X1 capacitors for demanding automotive and industrial applications up to 1000 V (DC)

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) announces the X1 capacitors of the EPCOS B3291xH/J4 series for power line filtering of electromagnetic interferences (EMI) in demanding automotive and industrial applications with a rated AC voltage of up to 480 V. Applications that are exposed to harsh climatic conditions such as PV inverters and EV onboard chargers (OBCs) can benefit from the new X1 capacitors’ high resistance to high humidity environments. With the ability to continuously handle a DC voltage of 1000 V, this series is a dedicated solution for DC EMC of high-voltage EV platforms.

The X1 capacitors are THB-tested (temperature, humidity, bias) at +85 °C, 85% relative humidity for 1000 hours at 380 V (AC) and 1000 V (DC), and they can operate at temperatures up to +110 °C.

Featuring self-healing properties, the series covers capacitance values from 15 nF to 10.0 µF and boasts a compact design, with dimensions ranging from 18.0 x 10.5 x 5.0 mm to 57.5 x 57 x 45 mm, depending on the capacitance. Lead spacings vary between 15 mm and 52.5 mm, with the largest versions equipped with 4 pins for enhanced mechanical stability on the PCB. The series is certified according to ENEC, UL, and CSA standards.

 

Features & Applications

Main applications

  • EMI suppression in automotive and industrial applications
  • X1 subclass (IEC 60384-14)
  • “Across the line” (L to N)
  • Harsh ambient conditions
  • High-voltage DC EMC

     

Main features and benefits

  • High rated voltages: 480 V (AC), 1000 V (DC)
  • THB Grade IIB (refer to IEC 60384-14:2013 AMD:2016)
  • Climatic category (IEC 60068-1): 40/110/56
  • Max. operating temperature: +110 °C
  • Small dimensions
  • Compliant with AEC-Q200 rev. E
     

Further information on the products can be found at www.tdk-electronics.tdk.com/en/X1_humidity

 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media