TDK Electronics · TDK Europe

Inductors

August 22, 2024

TDK extends AEC-Q200 qualified SMD alloy powder choke series ERU27M for rated currents up to 48 A

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) has extended its EPCOS ERU27M series of SMD high current flat wire inductors consisting of an isolated alloy powder core and flat wire helical winding. As power densities and currents in automotive and industrial applications continue to increase, this new series meets these requirements by using an alloy powder core material that exhibits a softer saturation characteristic than the core material used previously.

Designed for rated currents from 36 A to 48 A, these surface-mountable components cover a range of inductance values from 2.3 µH to 8.5 µH. DC resistances are as low as 0.68 mΩ to 1.66 mΩ. Thanks to the flat wire winding, the components have very compact dimensions of only 27.1 x 25.55 mm, and the height ranges from 14.1 mm to 16.4 mm. The inductors are designed for operating temperatures from -40 °C to +150 °C.

With this magnetically shielded and robust construction with a third pin that is not electrically connected, these 4 new AEC-Q200-qualified energy storage chokes can be used in DC-DC converters, VRM modules, and POL converters especially in the automotive sector, but also in solar converters.

Besides the established and now enhanced standard portfolio, TDK Electronics can support customers in realizing space and cost-optimized solutions by changing certain production parameters. Additionally, fully customized designs are also possible.

To become familiar with the different models of this series, TDK provides a sample kit for the ERU27M chokes (B82579X0027). It contains four of each of the four variants.

Features & Applications

Main applications

Energy storage chokes for

  • DC-DC converters
  • VRM modules
  • POL converters
  • Solar converters

Main features and benefits

  • High rated current up to 48 A
  • Extremely low DC resistance down to 0.68 mΩ
  • Very low profile and small footprint
  • Insulating alloy powder core
  • Magnetically shielded
  • Third pin that is not electrically connected for improved mechanical reliability
  • Surface-mountable
  • Qualified to AEC-Q200

Key Data

Ordering CodeInternal codeRated inductance LR [µH]Rated current 
Itemp [A]
DC Resistance RDC [mΩ]Height
[mm]
ERU27M-2R3LB82579A1232A0272.3480.6814.1
ERU27M-3R9LB82579A1392A0273.9460.8815.5
ERU27M-6R2LB82579A1622A0276.2371.3915.2
ERU27M-8R5LB82579A1852A0278.5361.6616.4

 

Further information on the products can be found at www.tdk-electronics.tdk.com/en/eru_chokes

 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media