TDK Electronics · TDK Europe

Inductors

August 12, 2024

TDK introduces tube magazines for various series of ring core chokes for automatic pick and place

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) introduces tube magazines for several ring core chokes series as an alternative packaging to the blister tray in a cardboard box. Tube magazines provide a reliable, efficient, and automated way to handle and supply components in a production line, which is crucial for maintaining high throughput and quality in manufacturing processes. The table below shows which component series these are, and which are already available or coming soon.

Components within a tube magazine are typically aligned in a consistent orientation. This makes it easier for the automated pick-and-place machinery to identify and handle each component correctly, reducing the likelihood of errors during placement. Tube magazines can be easily integrated with automated feeders which can push components out of the tube one at a time, ensuring a steady supply of parts to the pick-and-place machine without manual intervention. Keeping components in a tube magazine protects them from physical damage that could occur during manual handling. Many automated pick-and-place machines are designed to work seamlessly with tube magazines, ensuring smooth and efficient operation. The standardized design of tube magazines allows for quick setup and changeover between different production runs.

Features & Applications

Main applications

  • Suppression of common-mode interferences
  • Switch-mode power supplies
  • Power inverters

Main features and benefits

  • Efficient component storage
  • Consistent orientation of the components
  • Automated feeding for pick-and-place machinery
  • Reduced handling damage
  • Minimized downtimes and changeover times in the production line

Key Data

Ordering number

Type

Availability

B82720KPower line chokesAvailable
B82791H/KData and signal line chokes, power line chokesAvailable
B82791H2*N010Power line chokesAvailable
B82721APower line chokesAvailable
B82722JPower line chokesAvailable
   
B82720APower line chokesComing soon
B82791GData and signal line chokes, power line chokesComing soon
B82721J/KPower line chokesComing soon
B82722APower line chokesComing soon
B82721K2*UPower line chokesComing soon
B82723A/JPower line chokesComing soon
B82724A/B/JPower line chokesComing soon
B82724J2*UPower line chokesComing soon
B82724J8*NPower line chokesComing soon
B82725APower line chokesComing soon
B82725JPower line chokesComing soon

 

Further information on the products can be found at https://www.tdk-electronics.tdk.com/en/power_chokes 

 



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media