TDK Electronics · TDK Europe

Design support

April 6, 2023

TDK offers sample kit with extremely compact and reliable CLT power inductors

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) presents the new sample kit with extremely compact and reliable CLT32 power inductors for power management of ADAS/AD applications. Included in the sample kit, part number B82403X1, are inductors with nine different inductance values ranging from 17 nH to 440 nH. They are designed for saturation currents from 13.5 A to 60 A.

With a compact footprint of 3.2 x 2.5 mm and an insertion height of 2.5 mm, these are the most compact SMT power inductors in their performance class. They are constructed for a temperature range of -40 °C to 165 °C including self-heating.

These AEC-Q200 certified components are designed with a solid copper coil over-molded with a ferromagnetic plastic compound. The coil ends already function as terminals which significantly increases reliability – especially for automotive applications. Due to the solid copper coil, these products can achieve an exceptionally low RDC value, keeping losses to a minimum. The ohmic resistance is only 0.39 mΩ at an inductance value of 17 nH.

The compact and highly robust CLT32 inductors are ideal for use in safety-relevant automotive applications in ADAS/AD. High-performance processors used in these fields require currents in the double-digit ampere range. Power Management ICs (PMICs) are used as power supplies that provide these high currents. Here, power inductors for stabilization are key components at the outputs. The CLT32 series is designed for switching frequencies of up to 10 MHz and already meets future requirements placed on DC/DC converters with high clock rates.

Features & Applications

Main applications

  • PMICs for supplying high-performance processors for ADAS/AD
  • DC/DC converters with high clock rates

Main features and benefits

  • Extremely compact size of 3.2 x 2.5 x 2.5 mm
  • High saturation current of up to 60 A
  • Operating temperature of up to 165 °C
  • High reliability due to the innovative design without internal connections
  • Extremely low RDC
  • Certified according to AEC-Q200
  • Suitable for switching frequencies up to 10 MHz    

For more information about the products, visit www.tdk-electronics.tdk.com/en/clt32_sample kit



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2022, TDK posted total sales of USD 15.6 billion and employed about 117,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media