TDK Electronics · TDK Europe

Transformers

January 25, 2022

TDK offers compact transformers with EP 6 cores for ultrasonic applications

 Bild_Teaser_grau_en

TDK Corporation (TSE:6762) presents the new B78416A* series of compact EPCOS transformers with EP 6 cores for ultrasonic applications. The series comprises five types with transformation ratios between 1:1:8.42 and 1:1:15. Depending on the type, the new SMD-version transformers offer inductance values between 3 mH and 5 mH and are suitable for frequencies between 52 kHz and 300 kHz. The components are compliant with AEC-Q200, feature highly compact dimensions of just 9.0 x 7.6 x 7.1 mm and are magnetically shielded for better interference suppression. The permissible temperature range lies between -40 °C and +125 °C.

The transformers serve optimal impedance matching between the driver IC and the ultrasonic transmitter or receiver in ultrasonic applications. Typical applications include parking aids, industrial robots, drones, logistics robots, automated guided vehicles (AGVs) and systems for fill level measurement.

Main fields of application

  • Parking aids
  • Industrial robots
  • Drones and logistics robots
  • Systems for fill level measurement

Main features and benefits

  • Highly compact dimensions of just 9.0 x 7.6 x 7.1 mm
  • Working frequencies of between 52 kHz and 300 kHz
  • Permissible temperature range of -40 °C to +125 °C
  • Qualified to AEC-Q200

Further information on the products can be found under LINK.



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2021, TDK posted total sales of USD 13.3 billion and employed about 129,000 people worldwide.


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media