TDK Electronics · TDK Europe

July 28, 2021

Inductors: TDK expands its range of coupled inductors

 Bild_Teaser_en

TDK Corporation (TSE:6762) has extended its range of coupled inductors to include the new EPCOS series B82472D6*. The nine series types cover an inductance range of 2 x 2.2 µH to 2 x 47 µH and are designed for maximum rated currents of 1.1 A to 4.3 A. The RoHS-compliant chokes are certified in line with AEC-Q200 and feature high saturation currents of up to 7.95 A. The magnetically shielded inductors have dimensions of just 7.3 x 7.3 x 4.8 mm and are designed for a wide temperature range of between -55 °C and +150 °C. Depending on the type, the chokes offer very high coupling factors of the two windings from 97 to 99 percent.

These compact, robust components proof to be useful in a wide range of applications: They are ideal in various galvanically non-insulated DC/DC converter topologies such as SEPIC, Cuk and Zeta and can also be used as transformers in flyback and multi-output buck topologies. In the latter, coupled inductors provide a second output voltage. Furthermore, they can be utilized as common-mode chokes in power supply lines. The insulation voltage between the two windings is >500 V.

Main applications

  • DC/DC converters such as SEPIC, Cuk or Zeta
  • Flyback converters
  • Multi-output buck converters
  • Common-mode chokes in power supply lines

Main features and benefits

  • High saturation currents of up to 7.95 A
  • Small dimensions of just 7.3 x 7.3 x 4.8 mm
  • Wide temperature range from -55 °C to +150 °C
  • High coupling factor of up to 99 percent

Further information on the products can be found under http://www.tdk-electronics.tdk.com/power_inductors



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2021, TDK posted total sales of USD 13.3 billion and employed about 129,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media