TDK Electronics · TDK Europe

August 6, 2020

Surge protection: Failsafe chip varistors for automotive battery lines

 Bild_Teaser_en
  • Open Mode design
  • Fulfilment of failsafe requirements according to VW standard VW 80808-1, 2020-03 edition
  • Qualified according to AEC-Q200 and VW standard VW 80808-2, 2020-03 edition
  • Reliable protection against transients according to ISO 7637-2

TDK Corporation presents a new range of Open Mode chip varistors for electronic automotive assemblies that are directly connected to the battery. The new chip varistors offer reliable protection against transient surge voltages according to ISO 7637-2, and meet the failsafe requirements according to the VW standard VW 80808. Even when subject to excessive bending stress, short-circuits are avoided, which is particularly important for unswitched battery terminals (e.g. terminal 30).

The new surge protection components are designed for an operating voltage of 14 VRMS or a maximum direct voltage of 16 VDC. The three types of the B725*0G1140S862 series are designed for surge currents of 120 A, 200 A and 400 A, with each 8/20 µs. Depending on the surge current capability, the chip varistors are available in sizes EIA 0805, 1206 and 1210, and are suitable for a wide temperature range of -55°C to +150°C.

Main applications

  • Automotive applications, which are directly connected to the battery

Main features and benefits

  • Open Mode design
  • Fulfilment of failsafe requirements according to VW standard VW 80808-1, 2020-03 edition
  • Qualified according to AEC-Q200 and VW standard VW 80808-2, 2020-03 edition
  • Reliable protection against transients according to ISO 7637-2
  • Wide temperature range from -55°C to +150°C

Characteristics

TypeOrdering
code
Operating voltage, max. [V]Surge current, max. (8/20 µs) [A]Terminal voltage
[V]
VRMS VDC
CT0805S14BAUTOGOM_GB72510G1140S862141612042
CT1206S14BAUTOGOM_GB72520G1140S862141620040
CT1210S14BAUTOGOM_GB72530G1140S862141640040

Further information on the products can be found under www.tdk-electronics.tdk.com/en/ctvs.  

 

 

About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2020, TDK posted total sales of USD 12.5 billion and employed about 107,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media