TDK Electronics · TDK Europe

Multilayer Varistors

 Intro Pic


Multilayer varistors – also referred to as ceramic transient voltage suppressors CTVS - are voltage-dependent resistors with symmetrical V/I characteristics. Their resistance value decreases with increasing voltage, thus "short-circuiting" a further rise in overvoltage.

They feature very fast response times <0.5 ns and provide effective protection of electronic circuits in mobile communications, automotive electronics, industrial applications, consumer electronics, and information technology against electrostatic discharge (ESD) and transients


Technology

 Pic 1
  • The chip of a ceramic multilayer varistor (MLV) consists of a stack of alternating ceramic/electrode layers. The thickness of the ceramic layers affects the protection level.
  • In the active volume of the ceramic chip there are a number of internal electrode layers with an overlapping area affecting the pulse absorption capability. The internal electrodes are connected to the terminals or external electrodes.
  • Connected in parallel with the electronic device to be guarded, CTVS form a low resistance shunt when voltage increases above a MLV type-specific threshold value and thus prevents any further rise of the transient overvoltage.
 Pic 2
  • Sintering zinc oxide (ZnO) together with other metal oxide additives under specific conditions produces a polycrystalline ceramic whose grain boundary resistance exhibits a non-linear dependence on voltage. This phenomenon is called varistor effect.
  • At those points where zinc oxide grains are connected by an intergranular layer, sintering produces a microscopic structure of ‘micro varistors’. The electrical behavior of the MLV results from the number of micro varistors connected in series and in parallel.
  • MLV naturally offer millions of “PN” junctions within the entire volume of a single component instead of a single PN junction in the case of a silicon-based transient voltage suppression diode (TVS).

Quick search for Multilayer Varistors

 Search ProdCenter Pic

Explore TDK’s powerful search interface to pinpoint the ideal multilayer varistors for your application. Easily filter products by key parameters such as:

  • Main app
  • Features
  • Chip size
  • Max op voltage
  • Max surge current
  • Max clamping volt
  • Energy absorption
     

Search now!

Features

 Small

Case size EIA0201 to 2220 
 

 Voltage

Max working voltage VRMS,max = 6 … 130 V

 

 Robust

Bi-directional protection (single and multiline) 
 
 

 Sustainable

100% Pb free, UL-compliant 


Benefits

Features

Automotive

General purpose

High Surge protection

X Series

Wide product portfolio

✔

✔

✔

✔

ESD protection acc. to IEC 6100-4-2 level 4

✔

✔

✔

✔

Comply with automotive pulses acc. to ISO 7637-2 & ISO 16750-2
15kV 

✔

 

 

✔

Bi-directional ESD protection up to
25kV

✔

✔

✔

✔

ESD protection acc. to IEC 61000-4-2, level 4 up to 30kV

  

✔

✔

Qualified according to AEC-Q-200

✔

 

 

✔*

Availability of Failsafe option acc. to VW 80808-1 (open mode)

✔

 

 

✔

High reliability and stable protection level

✔

✔

✔

✔

No derating up to 125°C

✔

✔

✔

✔

Surge load capability up to 4kV (8/20us) acc. to IEC 6100-4-5

 

✔

 

✔

Pulse capability up to 5kA (1 x 8/20us) acc. to IEC 61000-4-5

 

 

✔

✔

Multi-strike capability

✔

✔

✔

✔

Short response time (< 0.5 ns) 

✔

✔

✔

✔

Reduced CO2 footprint

 

 

 

✔

UL approval to UL1449 (file E481997)

 

✔

✔

✔

 

*) only for automotive series

 Breakout Production

Product news

 Product News Pic
  • New eco-friendly X-Series with CO2-reduced footprint for over-voltage protection in standard and automotive applications
  • New high-performance and extremely compact TVS Diodes for ICT, Consumer and High-speed Applications
  • New 48 V automotive-grade systems for 48 V systems

Typical applications

Automotive

Capacitance to voltage
  • Bus protection
  • Powertrain
  • Enter- / Infotainment
  • Safety / ADAS
  • Lighting
  • Body / Comfort
  • ECU / Battery line
     

Communication

Capacitance to voltage
  • Telecom infrastructure
  • Base station
  • PoE (Power over Ethernet)
  • PoC (Power over Coax)
  • IoT


     

Industrial

Capacitance to voltage
  • Power supply
  • Lighting
  • UPS
     

Artificial Intelligence

Capacitance to voltage
  • AI server
  • Data center
  • AI power supplies
     

IoT

Capacitance to voltage
  • Wearables
  • Sensors
  • Security cameras
     

Consumer

Capacitance to voltage
  • Home Appliance
  • Smart Home
  • Healthcare

Get data sheets and search

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC) Type
Automotive E series 10 - 40 12 - 56 CA05M2S10T100HG - CT2220S14BAUTOG
Automotive E series --- --- Kit
Automotive G series 14 - 40 16 - 56 CT0603K14G_G - CT2220K30G_G
Automotive G series, open mode design 14 16 CT0805S14BAUTOGOM_G, CT1206S14BAUTOGOM_G, CT1210S14BAUTOGOM_G
new
Automotive X series 25 31 CT1812K25G_X1
new
Automotive X series 30 38 CT1210K30G_X1
new
Automotive X series 35 45 CT1206K35G_X1
new
Automotive X series 14 16 CT1206S14BAUTOG_X1
new
Automotive X series 20 26 CT0805K20G_X1
new
Automotive X series 30 38 CT2220K30G_X1
new
Automotive X series 25 31 CT1206K25G_X1
new
Automotive X series 20 26 CT1206K20G_X1
Automotive X series 30 38 CT1206K30G2_X1
Automotive X series 30 38 CT0805K30G_X1
Automotive X series 14 16 CT1210S14BAUTOG_X1
Automotive X series 25 31 CT1210K25AUTOG2_X1
Automotive X series 17 22 CT0805K17G_X1
Automotive X series 14 16 CT0805S14BAUTOG_X1
Automotive X series 25 32 CT0603L25HTCCG_X1
Automotive X series 17 22 CT1210K17G_X1
Automotive X series 25 31 CT0805K25G_X1
Automotive X series 25 31 CT0805K25G_X1
Automotive X series 14 16 CT1210S14BAUTOG2_X1
Automotive X series 40 56 CT1206K40G_X1
Automotive X series 25 31 CT0805K25AUTOG2_X1
Automotive X series 25 32 CT0603L25HSG_X1
Automotive X series 25 31 CT1210K25AUTOG_X1
Automotive X series 30 38 CT1206K30G_X1
Automotive X series 30 38 CT1812K30G_X1
Automotive X series 14 16 CT0805S14BAUTOG2_X1
Automotive X series 25 32 CT0603L25HSG2_X1
Automotive X series 25 31 CT1210K25G_X1
CTVS Multilayer Varistors and CeraDiodes for General Use --- --- Kit
CTVS Multilayer Varistors and CeraDiodes for Industrial Use --- --- Kit
CTVS Multilayer Varistors for Surge Protection --- --- Kit
ESD/ EMI filter series --- 5 CA04F2FT5AUD010G
High surge protection series 25 36 CT1210K25E2G
High surge protection series 50 65 CT1210K50E2GU
High surge protection series 17 24 CT1210K17E2G
High surge protection series 60 85 CT1210K60E2GU
High surge protection series 50 65 CT1812K50E2GU
High surge protection series 40 58 CT1210K40E2G
High surge protection series 45 59 CT1210K45E2GU
High-speed series 4 - 25 5.5 - 32 CA05M2S10T100HG - CT0603V150RFG_E
Low clamping voltage series 4 5.5 CT0201S4ACC5G
new
Standard series 25 31 CT1206K25G_X
new
Standard series 20 26 CT0805K20G_X
new
Standard series 20 26 CT1206K20G_X
new
Standard series 45 59 CT1210K45E2G_X
new
Standard series 30 38 CT1210K30G_X
new
Standard series 30 38 CT2220K30G_X
new
Standard series 14 16 CT0805S14G_X
new
Standard series 50 65 CT1210K50G_X
new
Standard series 50 65 CT1206K50G_X
Standard series 28 36 CT0402S28G_X
new
Standard series 25 32 CT0603L25G_X
Standard series 3.5 5 CT0402M4G_X
Standard series 25 32 CT0603L25HSG_X
Standard series 40 51 CT0402S40G_X
Standard series 3.5 5 CT0402K4G_X
Standard series 37 48 CT0603S37G_X
Standard series 33 42 CT0402S33G_X
Standard series 30 38 CT0805K30G_X
Standard series 30 38 CT1206K30G2_X
Standard series 40 56 CT1206K40G_X
Standard series 17 22 CT1210K17G_X
Standard series 30 38 CT1812K30G_X
Standard series 30 38 CT1206K30G_X
Standard series 25 31 CT0805K25G_X
Standard series 4 - 130 5.5 - 170 CT0402L14G - CT2220M4G
Surge protection series 30 - 130 38 - 170 CT0805K30G - CT2220S50E3G

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Application notes
  • Cautions and warnings
  • Design notes
  • General technical information
  • Protection standards
  • Quality and environment
  • Reliability
  • Selection procedure
  • Selector guide
  • Soldering directions
  • Symbols and terms
  • Taping and packing

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Presentation

 MLV Presentation ESD Bild


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)