TDK Electronics · TDK Europe

Capacitors for AC Filtering

 Image Page

 

Film capacitors for AC filtering are mainly used in the filter stage of solar inverters and UPS systems. TDK offers capacitors with a wide voltage range and high ripple current capability for harmonic filtering. These series feature a dielectric film design that enhances self-healing and lowers ESR, alternatively. For an extended service life and a more reliable and rugged design, models with a segmented film structure are available.


Features & benefits

Features

  • Comprehensive range of superior capacitors
  • Up to 480 V (AC)
  • Up to 70 µF in one unit
  • Automotive-grade versions (AEC-Q200) 
  • Highlights:
    • High current
    • Robust High Temperature, Humidity and Bias (THB) options
    • Built-in safety function in B32354S* series

*Please note that these features may vary by product series

Customer benefits

Savings

  • Less PCB space thanks to higher packing density series
  • Reduced component count with high current/high pulse capability series
  • Long service life thanks to robustness against THB

Electrical

  • Long life expectancy thanks to advanced polypropylene film technology
  • Capacitors with safety function by segmentation approved to UL 810 'Components level' grade, including destruction test
  • Self-healing
  • Capacitance stability over voltage variation

Mechanical

  • 2- and 4-pin versions available
  • Various case shape options

Environment

  • Pb-free, RoHS compatible

Get data sheets and search

PDF RMS voltage (V AC) Capacitance (µF) THB compliance Temperature, max. (°C) AEC–Q200 Type
250 - 400 1 - 70 +60 °C / 95% RH / VRMS / 1344 h +105 Yes B3275*C/G
275, 350 10 - 40 +85 °C / 85% RH / VRMS / 1000 h +85 --- B32354S

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Definition of terms
  • Typical applications
  • Questionnaire for new developments
  • General technical information
  • Standards and specifications
  • Marking and ordering code system
  • Taping and packing
  • Weights
  • Mounting guidelines
  • Quality
  • Environment
  • Symbols and terms
  • Overview
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Applications

 Renewable Energy
 Industrial Automation
 Automotive
Traction

Product resources


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)