TDK Electronics

電力線用リングコアチョーク: シリーズB82722

 Ring Core Chokes for Power Lines B82722

重要な特徴

  • LR1.2 mH~39.0 mH
  • IR0.5 Aから3.0 Aまで
  • 定格電圧 250 V AC (50/60 Hz)
  • 約1%の浮遊インダクタンスで対称干渉を抑制
  • ご要望に応じて、より高いインダクタンスまたは中間値も可能
  • B82722 ... B82726シリーズでは、より高い定格電流も可能です。

発注番号: B82722X1

詳細情報のためにサンプルキットをPDFとしてダウンロードするか、当社の代理店にこれを注文してください。

Digi-Keyから発注 Mouserから発注 ダウンロード

検索結果件数: 14
PDF 在庫      設計 機能 インダクタンス (mH) 定格電流 (A) 定格温度 (°C) 長さ (最大) (mm) (最大) (mm) 高さ (最大) (mm) 回路数 抵抗値 (mOhm) 定格電圧 (V AC) 定格電圧 (V DC) 最低動作温度(°C) 最高動作温度 (°C) 備考 タイプ 発注コード UL 1446 insulation system
Current-compensated ring core choke Common 27 0.8 60 23.3 16.1 25.4 Double 600 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2801N020 -
Current-compensated ring core choke Common 1.2 3 60 23.3 16.1 25.4 Double 56 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2302N001 -
Current-compensated ring core choke Common 2.2 2 60 22.7 22.3 13.3 Double 130 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N001 -
Current-compensated ring core choke Common 10 1 60 23.3 16.1 25.4 Double 480 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2102N001 -
Current-compensated ring core choke Common 39 0.5 60 23.3 16.1 25.4 Double 1120 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N021 -
Current-compensated ring core choke Common 27 0.5 60 23.3 16.1 25.4 Double 1200 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2501N001 -
Current-compensated ring core choke Common 2.2 2 60 23.3 16.1 25.4 Double 130 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N001 -
Current-compensated ring core choke Common 3.3 2 60 23.3 16.1 25.4 Double 133 250 - -40 125 Lead spacing 12.5 x 10 (mm), vertical version, UL+ENEC(VDE) approvals B82722J B82722J2202N002 -
Current-compensated ring core choke Common 27 0.8 60 22.7 22.3 13.3 Double 600 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2801N020 -
Current-compensated ring core choke Common 10 1 60 22.7 22.3 13.3 Double 480 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2102N001 -
Current-compensated ring core choke Common 1.2 3 60 22.7 22.3 13.3 Double 56 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2302N001 -
Current-compensated ring core choke Common 27 0.5 60 22.7 22.3 13.3 Double 1200 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N001 -
Current-compensated ring core choke Common 39 0.5 60 22.7 22.3 13.3 Double 1120 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2501N021 -
Current-compensated ring core choke Common 3.3 2 60 22.7 22.3 13.3 Double 133 250 - -40 125 Lead spacing 12.5 x 20 (mm), horizontal version, UL+ENEC(VDE) approvals B82722A B82722A2202N002 -
Download all marked data sheets as zip file or export the search results in MS Excel format