TDK Electronics · TDK Europe

Capacitors for DC Link

 Image Page

Up to +135 °C • Automotive grade • THB-robust • High current capability • UL 810-qualified versions 

TDK provides a wide range of voltage and capacitance options to meet the customer requirements for DC link designs. These capacitors are available in 2-, 4- and multi-pin versions and come in rectangular and cylindrical shapes. 

Focusing on high energy density, ripple current, ambient temperature, and humidity, TDK’s DC link film capacitors cover applications ranging from industrial variable-speed drives to solar, automotive, and consumer applications. In addition to their compact size and low ESR, their low self-inductance provides an excellent design option for fast switching applications using the latest wide bandgap (WBG) switching devices in SiC and GaN technology.


Features & benefits

Features

  • Most comprehensive range of superior capacitors
  • Up to 1600 V (DC)
  • Up to 480 µF in one unit
  • Automotive-grade versions (AEC-Q200)
  • Highlights:
    • Compact sizes
    • High RMS/high pulse current capability
    • Robust High Temperature, Humidity and Bias (THB) options

*Please note that these features may vary by product series

Customer benefits

Savings

  • Less PCB space thanks to higher packing densities
  • Fewer components thanks to high current/high pulse capability series
  • Long service life thanks to robustness against THB

Electrical

  • Long service life based on advanced polypropylene film technology
  • Self-healing
  • Capacitance stability over voltage variation 

Mechanical

  • 2- and 4-pin versions available

Environment

  • Pb-free, RoHS compatible

Latest Developments

B3271 series

TDK introduces new film capacitors for DC link applications: The B3271 series features high energy and power density. These are rated for DC voltages from 500 V to 1600 V, offer capacitance values from 0.47 µF to 170 µF, and can operate up to +105 °C. At rated voltage and an operating temperature of +70 °C, the typical life of the rugged, and self-healing capacitors is 95,000 hours.

xEVCap

 2 xEVCap Pic

TDK presents a standardized and modular DC link capacitor design – xEVCap – for powertrain inverters in passenger cars, commercial and off-highway vehicles, and machinery tools. This approach helps inverter designers meet varying capacitance and current requirements for lower volume applications while saving valuable development time thanks to the modularity and scalability of the xEVCap solution.

Features & benefits

  • Scalable and modular for different power levels and densities
  • Compatible with wide bandgap power semiconductor (SiC, GaN)
  • Good self-healing properties
  • Low ESR and low ESL
  • Compliant to IEC TS 6337:2024
  • Compliant to AEC-Q200 Rev E (lead wire versions)

Applications

  • DC link for main traction inverters in passenger cars, commercial and off-highway vehicles and machinery tools.

Explore more about xEVCap

B3272*A/G/T series

 3 DC-Link PM 30.9. Pic

The B3272*A/G/T series of DC-link film capacitors are qualified for continuous operation at case temperatures of up to +135 °C, with no derating required up to +105 °C. These components feature an EPN dielectric. This blend of polypropylene (PP) and cyclic olefin copolymer (COC) has already been proven in TDK’s ModCap UHP power capacitors. This allows DC-link designs for demanding automotive and industrial power electronics applications to have greater thermal headroom.

Read more

B3271xP series

 4 DC-Link PM 10.2. Pic

The B3271xP series of DC link film capacitors offering high thermal robustness for demanding automotive and industrial power electronics. With a maximum operating temperature of +125 °C and no power derating up to +105 °C, the series ensures stable capacitance and reliable energy buffering even in tightly packed inverter environments. This performance is particularly relevant for xEV traction inverters, onboard chargers, and DC-DC converters, where elevated ambient temperatures and continuous ripple loads are common.

Read more


Get data sheets and search

PDF Rated voltage (V DC) Capacitance (µF) Temperature, max. (°C) Design Type THB compliance AEC–Q200
300 - 875 0.47 - 270 +105 Radial, boxed B3267*D/G/J/T +40 °C / 93% RH / VR DC / 1000 h Yes
450 - 1300 1.5 - 480 +105 Radial, boxed B3277*D/E/G/J/T +40 °C / 93% RH / 0 V / 1344 h ---
450 - 1600 0.33 - 120 +105 Radial, boxed B3277*M +85°C / 85% RH / VR DC / 1000 h Yes
450 - 1600 0.33 - 120 +105 Radial, boxed B3277*H +60°C / 95% RH / VR DC / 1000 h Yes
500 - 1200 0.68 - 170 +105 Radial, boxed B3277*X/Y/Z +40 °C / 93% RH / 0 V / 1344 h ---
500 - 1600 0.47 - 170 +105 Radial, boxed B3271*H +60°C / 95% RH / VR DC / 1000 h Yes
500 - 920 60 - 270 +105 Lead wire terminal B25654A*001 +40 °C / 93% RH / VR DC / 1000 h Yes
new
600 - 1200 0.47 - 110 +125 Radial, boxed B3271*P +60 °C / 95% RH / VR DC / 1000 h Yes
new
630 - 840 1 - 50 +125 Radial, boxed B3277*P +85°C / 85% RH / VOP DC at +125 °C / 1000 h Yes
new
800 - 1200 1 - 60 +135 Radial, boxed B3272*A/G/T +60 °C / 95% RH / VR DC / 1000 h Yes

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Definition of terms
  • Typical applications
  • Questionnaire for new developments
  • General technical information
  • Standards and specifications
  • Marking and ordering code system
  • Taping and packing
  • Weights
  • Mounting guidelines
  • Quality
  • Environment
  • Symbols and terms
  • Overview
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Applications

 Automotive
Traction
 Renewable Energy
 Industrial Automation


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)