TDK Electronics · TDK Europe

Corporate

April 15, 2025

TDK demonstrates the world's first “Spin Photo Detector” capable of 10X data transmission speeds for the next generation of AI

 Bild_w_background_en
  • A photo-spintronic conversion element capable of responding at ultra-high speeds of 20 picoseconds using light with 800 nm wavelengths, 10X faster than conventional semiconductor-based photo detectors 

  • Concepted and developed by TDK, the magnetic device can detect both near-infrared and visible light

  • Successfully demonstrated operation in collaboration with Nihon University in Japan, known for fundamental physics research 

  • It can be applied to photoelectronic conversion technology, which is expected to improve data processing speed and reduce power consumption, both critical for further AI evolution 

TDK Corporation (TSE:6762) announces that it has developed the world’s first* “Spin Photo Detector,” a photo-spintronic conversion element combining optical, electronic, and magnetic elements that can respond at an ultra-high speed of 20 picoseconds (20 × 10⁻¹² s) using light with a wavelength of 800 nm [1] – more than 10X faster than conventional semiconductor-based photo detectors. This new device is expected to be a key driver for implementing photoelectric conversion technology that boosts data transmission and data processing speed, particularly in AI applications, while simultaneously reducing power consumption. 

Transferring mass amounts of data at higher speeds and with lower power consumption is an inevitable need as AI evolves. To process data and make calculations, data is currently transferred between CPU/GPU chips as well as from and to memory by electrical signals. Therefore, there is an increasing need for optical communication and optical interconnects, which offer high speeds that do not decrease with interconnect distance. Photoelectronic conversion technology is also gaining global interest as a very compact fusion of both optical and electronic elements. 

To address these challenges, TDK adapted its magnetic tunnel junction (MTJ) technology, which is currently used in billions of HDD heads, for photonics. One of the major advantages of this technology is that it does not require crystal growth using a single crystal substrate, and the device can be formed regardless of the substrate material. Comparatively, conventional semiconductor-based photo detectors have physical limitations at shorter wavelengths. Because the Spin Photo Detector has a completely different operating principle and uses an electron heating phenomenon, it can operate at ultra-high speeds even when the wavelength is shortened [1]. In addition, the operating wavelength range is wide, and it has been confirmed that it can operate from visible light to near-infrared light. TDK has successfully demonstrated the Spin Photo Detector with Nihon University in Japan, a research pioneer for the measurement of ultrafast phenomena of magnetic material.  

Additionally, with the ability to detect visible light at high speeds, the spin photo detector will be useful in applications projected for future growth, such as devices for AR/VR smart glasses ([2], [3]) and high-speed image sensors. While conventional semiconductor photo-sensing devices have weak cosmic-ray resistance, MTJ elements are also known for their strong cosmic-ray resistance and are expected to be used as light-detecting elements in aerospace applications. In the future, based on these results, TDK will improve the perfection of the high-speed light detection element to further pursue its usefulness. 

*Source: TDK, as of April 2025

Features & Applications

Main applications

  • Photodetectors for optical communication, optical interconnect for data centers and generative AI 

  • Photodetectors for AR/VR

Main features and benefits

  • Optical detection is achieved using MTJ elements, which are magnetic elements, while conventional light detection elements are semiconductor elements 

  • Ultra-fast light detection 

  • Ultra-fast light detection in a wide wavelength range, from near-infrared light to visible light 

  • Can be created on any board and on a variety of devices 

  • Can be applied in fields such as data centers, optical communication and interconnect for generative AI, and AR/VR 
     

Glossary

  • AI: Artificial intelligence 

  • Photoelectric conversion: A technology that combines optical and electronic elements 

  • Photo-spintronic conversion: A term coined by TDK that combines optical, electronic, and magnetic elements 

  • HDD: Hard disk drive 

  • CPU: Central processing unit 

  • GPU: Graphics processing unit 

  • Spin: a fundamental property of particles, like electrons, that describes a type of intrinsic rotation 

  • MTJ: Magnetic tunnel junction 

  • AR: Augmented reality 

  • VR: Virtual reality  

     



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK‘s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101.000 people worldwide.

 


Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media