TDK Electronics · TDK Europe

November 4, 2020

Power capacitors: TDK releases ModCap™ – a modular capacitor concept for DC link applications

 Bild_Teaser_en

TDK Corporation (TSE: 6762) presents ModCap™ − a modular capacitor concept for DC link applications. The newly developed power capacitors are available for rated voltages of 1100 V to 2300 V and cover a 365 µF to 2525 µF capacitance range. The rated currents between 105 A and 180 A are type-conditioned with all types designed for 5 kA recurrent pulse currents. The maximum permitted hot spot temperature is 90 °C.

In contrast to conventional cylindrical designs, the B25645A* capacitor series are cubic in design and available in two versions of either 243 x 169.5 x 90 mm or 258 x 215 x 115 mm. Due to this design, the capacitors can be fitted very close to IGBT modules, thus producing very short lead lengths. This, combined with a very low 14 nH self-inductance of the capacitors, stops any substantial voltage overshooting at the IGBT modules when the current is shut off. As a result, generally no snubber capacitors are needed. This design also makes parallel connections of capacitors easy. Typical applications are compact converters for traction, renewable energies and industrial applications.

The artificial resin-filled plastic housings comply with UL94 V-0. In addition, the fire and smoke formation requirements, in line with IEC 61071, IEC 61881-1, EN 45545-2 HL3 R23, are met. This makes these capacitors well suited for use in trains.

Main applications

  • Compact converters for traction
  • Renewable energies
  • Industrial applications

Main features and benefits

  • Modular concept
  • Wide voltage range from 1100 V to 2300 V
  • Wide capacitance range from 365 µF to 2525 µF
  • A maximum 90 °C hot spot temperature
  • Qualified according to IEC 61071, IEC 61881-1, EN 45545-2 HL3 R23 regarding fire and smoke formation
  • Plastic housing corresponding to UL94 V-0

Further information on the products can be found at www.tdk-electronics.tdk.com/en/modcap_power_capacitors.



About TDK Corporation

TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2020, TDK posted total sales of USD 12.5 billion and employed about 107,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media