TDK Electronics · TDK Europe

February 4, 2020

Aluminum electrolytic capacitors: Compact design with high ripple current capability

 Bild_Teaser_en

TDK Corporation (TSE:6762) presents the new B43707* and B43727* series of EPCOS aluminum electrolytic capacitors with screw terminals. They are designed for rated voltages of between 400 V DC and 450 V DC and cover a capacitance range from 1800 µF to 18,000 µF. One particular feature of this series is their high CV product, which enables very compact dimensions. Depending on capacitance and voltage the capacitors measure in at just 51.6 mm x 80.7 mm to 76.9 mm x 220.7 mm (d x h).

The capacitors are designed for a maximum operating temperature of 85 °C and offer a very high ripple current capability of up to 63.9 A AC (100 Hz, 60 °C). A special base cooling design is available, which doubles the ripple current capability. The B43707* series is intended for mounting with ring clips, whereas the B43727* series has a threaded stud on the base of the can.

The robust new capacitors are suitable for use in industrial power supplies, frequency converters or UPS systems. In addition, they can be deployed in renewable energy applications such as the converters in photovoltaic and wind power plants.

Main applications

  • Power supplies, frequency converters or UPS systems
  • Converters in photovoltaic and wind power plants

Main features and benefits

  • Compact dimensions from 51.6 mm x 80.7 mm to 76.9 mm x 220.7 mm (d x h)
  • High ripple current capability of up to 63.9 A AC at 100 Hz and 60 °C

Further information on the products can be found under www.tdk-electronics.tdk.com/alu_screw.



About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2019, TDK posted total sales of USD 12.5 billion and employed about 105,000 people worldwide.



Media Contact

Uli Pecher | Head of Public Relations TDK Electronics AG Phone +49 89 54020-2244 Get in contact
Ralf Higgelke | Product Communication TDK Electronics AG Phone +49 89 54020-1378 Get in contact
Debbie Martin TDK Electronics Inc. Fountain Hills, AZ/USA Phone +1 480 836-4104 Get in contact
Candido Dall'Agnoll TDK Electronics do Brasil Ltda. São Paulo/Brazil Phone +55 51 3484-7007 Get in contact
Himalaya Baghel TDK India Private Limited Mumbai/India Phone +91 12 04 50 58 42 Get in contact
Kathy Xu TDK (Shanghai) Electronics Ltd. Phone +86 21 22 19 15 98 Get in contact
Pierre Gazull Tronic's Microsystems SA Phone +33 04 76 97 94 54 Get in contact

Stay Connected

Press Newsletter

We would be happy to keep you informed via e-mail. Please note that this service is for journalists only.

Register

Social Media