TDK Electronics

セラミック過渡電圧サプレッサ CTVS積層チップバリスタと産業使用用CeraDiode

 CTVS Image

重要な特徴

  • ESD(静電放電)とサージ電流に対して確実に保護するためのCTVS (セラミック過渡電圧サプレッサ) とCeraDiode
  • 産業アプリケーション用の主力製品タイプ
  • 最大30 kVの ESD(静電放電) 保護用CeraDiode
  • 最大5 kA.の高サージ電流容量を有するCTVS積層チップバリスタ

発注番号: B72499I9999K199

詳細情報のためにサンプルキットをPDFとしてダウンロードするか、当社の代理店にこれを注文してください。

Mouserから発注 Digi-Keyから発注 ダウンロード

検索結果件数: 35
PDF 在庫      シリーズ 設計 アプリケーション ケースサイズ 最大使用電圧 (V DC) 絶縁破壊電圧 (V) タイプ 最大リーク電流 (µA) 制限電圧 1 A (V) 静電容量, 代表値 (pF) 発注コード
High-speed series Single chip High-speed data lines
Consumer & Industrial
0402 15 23 CDS2C15GTH 1 @ 5.6 V 66 10 B72590D0150H060
High-speed series Single chip High-speed data lines
Consumer & Industrial
0603 30 50 CDS3C30GTH 1 @ 5.6 V 120 10 B72500D0300H060
Standard series Single chip Data processing
Consumer & Industrial
0603 22 25 CDS3C20GTA 1 @ 5.6 V 50 56 B72500D0200A060
High-speed series Single chip High-speed data lines
Consumer & Industrial
0201 5.5 20 CDS1C05GTH2 1 @ 5.6 V 66 3 B72440C0050H260
High-speed series Single chip High-speed data lines
Consumer & Industrial
0603 5.6 150 CDS3C05HDMI1 1 @ 5.6 V - 0.6 B72500D0050H160
LED series Single chip LED applications
Consumer & Industrial
0402 15 23 CDS2C15GTH 1 @ 5.6 V 66 - B72590D0150H060
High-speed series Single chip High-speed data lines
Consumer & Industrial
0402 5.6 90 CDS2C05HDMI2 1 @ 5.6 V - 0.6 B72590D0050H260
Standard series Single chip Data processing
Consumer & Industrial
0603 15 22 CDS3C15GTA 1 @ 5.6 V 42 160 B72500D0150A060
Surge protection series Single chip Industrial - - - CT2220K30G - 77 4000 B72540T0300K062
Standard series Single chip Industrial & Consumer - - - CT2220K30G - 77 4000 B72540T0300K062
Surge protection series Single chip Industrial - - - CT2220K30E2G - 77 10000 B72540T6300K062
Surge protection series Single chip Industrial - - - CT1210K50G - 135 250 B72530T0500K062
Surge protection series Single chip Industrial - - - CT1206K60G - 165 100 B72520T0600K062
Standard series Single chip Industrial & Consumer - - - CT1210K50G - 135 250 B72530T0500K062
Standard series Single chip Industrial & Consumer - - - CT1206K60G - 165 100 B72520T0600K062
Surge protection series Single chip Industrial - - - CT1812K115TELEG2 - 360 200 B72580T6111K072
Surge protection series Single chip Industrial - - - CT0805K30G - 77 200 B72510T0300K062
Standard series Single chip Industrial & Consumer - - - CT0805K30G - 77 200 B72510T0300K062
Standard series Single chip Industrial & Consumer - - - CT0805K14G - 40 350 B72510T0140K062
Surge protection series Single chip Industrial - - - CT1812K75TELEG2 - 250 320 B72580T6750K072
Surge protection series Single chip Industrial - - - CT1210K30G - 77 1000 B72530T0300K062
Standard series Single chip Industrial & Consumer - - - CT1210K30G - 77 1000 B72530T0300K062
Surge protection series Single chip Industrial - - - CT1812K50G - 135 500 B72580T0500K062
Standard series Single chip Industrial & Consumer - - - CT1812K50G - 135 500 B72580T0500K062
Surge protection series Single chip Industrial - - - CT1206K30G - 77 400 B72520T0300K062
Standard series Single chip Industrial & Consumer - - - CT1206K30G - 77 350 B72520T0300K062
Surge protection series Single chip Industrial - - - CT2220K50G - 135 1000 B72540T0500K062
Standard series Single chip Industrial & Consumer - - - CT2220K50G - 135 1000 B72540T0500K062
Surge protection series Single chip Industrial - - - CT2220K50E2G - 135 3000 B72540T6500K062
Surge protection series Single chip Industrial - - - CT1812K30G - 77 2000 B72580T0300K062
Standard series Single chip Industrial & Consumer - - - CT1812K30G - 77 2000 B72580T0300K062
Surge protection series Single chip Industrial - - - CT2220K40G - 110 2000 B72540T0400K062
Standard series Single chip Industrial & Consumer - - - CT2220K40G - 110 2000 B72540T0400K062
Standard series Single chip Industrial & Consumer - - - CT1206K14G - 38 250 B72520T0140K062
Standard series Single chip Industrial & Consumer - - - CT1210K14G - 38 2000 B72530T0140K062
Download all marked data sheets as zip file or export the search results in MS Excel format