TDK Electronics
1200 V DC および 500 A まで

製品概要

高電圧コンタクタ

 High Voltage Contactor PB

Content

The Product Brief introduces the updated High-Voltage Contactor series. The gas-filled contactors of the HVC series are designed to disconnect high DC currents from Lithium Ion batteries. The hermetically sealed design offers high reliability even under harsh environmental conditions. Detailed technical information helps to select the appropriate High-Voltage Contactor. 

Features

  • Continuous current capacity up to 500 A
  • Nominal voltages up to 1200 V
  • Bipolar and unipolar design 
  • Variants with welded contact detection are available

Edition 06.20, 12 pages, English

発注番号: EPC:48017-7600

PDFをダウンロード