EPCOS active harmonic filters and power optimizers help to eliminate harmonic pollution from the grid, reduce power quality problems and use energy more efficiently and reliably.
Overview
The PQSine S series is an active harmonic filter system designed to eliminate harmonic oscillations and consequently reduce costs. PQSine S series monitors the current signal and compensates the unwanted elements of the measured current. Thus, the filter ensures harmonic suppression independently of the number of loads. It also corrects the power factor, improving the system efficiency while reducing harmonic pollution.
Without PQSine – Harmonic disturbances caused by e.g. non-linear loads
With PQSine – Reactive power harmonic oscillations are actively compensated
PQSine at a glance:
Features
Harmonic compensation up to 50th harmonic
Ultra-fast reactive power compensation (inductive and capacitive)
Load balancing between phases and unloaded neutral wire
Compact design
Modular system extendable from 25 A to 600 A
Grid resonance detection
Advanced digital control algorithm
Ethernet and MODBUS inferace
User-friendly menu operation
High performance and reliability
Simple installation
Typical applications
Fast current harmonics and reactive power suppression e.g. for:
Data centers
UPS systems
Green power generation (e.g. photovoltaics and wind turbines)
Three-phase 4-wire (3P4W) version for neutral current correction (ordering code B44055F4*S*) or three-phase 3-wire (3P3W) version (ordering code B44066F3*S*) for correction of phase currents only
Floating-point 32 bit DSP, FPGA (integrated)
Switching / control frequency 20-50 kHz
Reaction time: approx. 20 μs
Innovative control algorithm
Compensation up to 50th harmonic order
Individually selectable degree of harmonic reduction
Simple electrical connection of power and control wiring
Technical data and specifications
Rated voltage
380 V (228...456 V)
480 V (384...552 V)
690 V (480...790 V)
Mains frequency
43...62 Hz
Rated filter current
25, 35, 50, 60, 100, 150
75, 90 A
Neutral filtering capability
3 times the rated filter current (in case of 4 wire device)
Harmonic current compensation range
2nd to 50th harmonic order, or specified harmonics 0 to 110%
Rate of harmonic reduction
> 97% *)
Typical power losses
< 3% (depending of the load)
Target power factor
Adjustable from -1 to 1
Switching frequency
20 kHz / 35 kHz
Reaction time
Approx. 20 μs
Overall response time
< 5 ms
Harmonic compensation
Available
Reactive power compensation
Available
Unbalance compensation
Available
Display
All systems include a 7" TFT color control / display unit (touch screen)
-10 to +40 °C without derating. Solutions for higher ambient temperatures on request
Relative humidity
5 to 95%, non-condensation
Cooling
75, 151, 300, 405 L/sec (25-35, 50-60, 75-100, 150 A)
359 L/sec
Protection class
IP 20 , (opt. IP30, IP31, IP42, IP 54) according to IEC 529 (customizable)
Panel color
RAL7035 light grey
Altitude
1500; 1% up 1500 m. Between 1500 m to 4000 m, according to GB/T3859.2, the power decreases by 1% for every additional 100 m
Qualifications
CE, IEEE 61000
CE, ETL (UL 508 and CSA C22.2 # 2014), IEEE 61000
Compliance with standards
IEEE 519, ER G5/4
*) For typical harmonic order distortions
Advantages
Advantages of AHF PQSine S series three-level NPC topology
The AHF PQSine S Series range operates on the basis of a three-level Neutral-Point-Clamped (NPC) topology circuit. As can be seen from the diagrams below, the conventional two-level circuit configuration consists of 6 IGBTs (two IGBT power devices in each phase leg and current path). In case of a three-level topology, the circuit configuration consists of 12 IGBTs (four IGBT power devices in each phase leg and current path).
The three-level NPC circuit can produce three voltage levels at the output: the DC bus plus voltage, zero voltage and DC bus negative voltage. The two-level topology can only connect the output to either the plus bus or the negative bus. It also ensures higher quality and better harmonics of the line-to- line output voltage, thus reducing the output filter requirement and the associated costs.
Main advantages of the three-level NPC topology are:
Lower losses: only half of the voltage has to be switched, thus reducing the switching losses in the transistor. Three-level solutions are characterized by reduced circuit losses and higher efficiency, thus supporting energy-saving concepts.
Smaller output current ripple: the NPC three-level topology has a lower ripple in the output current and half of the output voltage transient thanks to a higher quality output voltage. This improves performance and reduces the internal filter requirement.
Two-level topology circuit
Three-level NPC topology circuit
Current and switched output voltage for a two-level topology
Current and switched output voltage for a three-level NPC topology
DOWNLOADS
Product Brief: PQSine S Series of Active Harmonic Filters and Power Optimizers