TDK Electronics · TDK Europe

PhiCap Capacitors

Get data sheets and search

PDF Rated voltage (V AC) Product Number of phases Capacitance (µF) Type
220 - 660 PhiCap 3-phase 3 10 - 274 MKP220-D-1.7 - MKP660-D-8.3
220 - 525 PhiCap 1-phase 1 10 - 183 MKP220-I-0.7 - MKP525-I-4.2
230 - 525 PhiCap 3-phase 3 4 - 33 MKP230-D-0.5 - MKP525-D-2.5
230 PhiCap 3-phase 3 100 MKP230-D-5.0
230 PhiCap 3-phase 3 150 MKP230-D-7.5
230 PhiCap 3-phase 3 200 MKP230-D-10.0
230 PhiCap 3-phase 3 250 MKP230-D-12.5
230 PhiCap 3-phase 3 300 MKP230-D-15.0
230 PhiCap 3-phase 3 42 MKP230-D-2.0
230 PhiCap 3-phase 3 50 MKP230-D-2.5
400 PhiCap 3-phase 3 55 MKP400-D-8.3
400 PhiCap 3-phase 3 199 MKP400-D-30.0
400 PhiCap 3-phase 3 67 MKP400-D-10.0
400 PhiCap 3-phase 3 133 MKP400-D-20.0
400 PhiCap 3-phase 3 83 MKP400-D-12.5
400 PhiCap 3-phase 3 100 MKP400-D-15.0
400 PhiCap 3-phase 3 42 MKP400-D-6.3
400 PhiCap 3-phase 3 50 MKP400-D-7.5
400 PhiCap 3-phase 3 166 MKP400-D-25.0
400 PhiCap 3-phase 3 111 MKP400-D-16.7
415 PhiCap 3-phase 3 39 MKP415-D-6.3
415 PhiCap 3-phase 3 46 MKP415-D-7.5
415 PhiCap 3-phase 3 123 MKP415-D-20.0
415 PhiCap 3-phase 3 154 MKP415-D-25.0
415 PhiCap 3-phase 3 62 MKP415-D-10.0
415 PhiCap 3-phase 3 77 MKP415-D-12.5
415 PhiCap 3-phase 3 92 MKP415-D-15.0
440 PhiCap 3-phase 3 92 MKP440-D-16.7
440 PhiCap 3-phase 3 154 MKP440-D-28.0
440 PhiCap 3-phase 3 34 MKP440-D-6.3
440 PhiCap 3-phase 3 41 MKP440-D-7.5
440 PhiCap 3-phase 3 55 MKP440-D-10.0
440 PhiCap 3-phase 3 46 MKP440-D-8.3
440 PhiCap 3-phase 3 57 MKP440-D-10.4
440 PhiCap 3-phase 3 165 MKP440-D-30.0
440 PhiCap 3-phase 3 69 MKP440-D-12.5
440 PhiCap 3-phase 3 114 MKP440-D-20.8
440 PhiCap 3-phase 3 138 MKP440-D-25.0
440 PhiCap 3-phase 3 82 MKP440-D-15.0
480 PhiCap 3-phase 3 48 MKP480-D-10.4
480 PhiCap 3-phase 3 38 MKP480-D-8.4
480 PhiCap 3-phase 3 96 MKP480-D-20.8
480 PhiCap 3-phase 3 115 MKP480-D-25.0
480 PhiCap 3-phase 3 19 MKP480-D-4.2
480 PhiCap 3-phase 3 58 MKP480-D-12.5
480 PhiCap 3-phase 3 23 MKP480-D-5.0
480 PhiCap 3-phase 3 69 MKP480-D-15.0
480 PhiCap 3-phase 3 138 MKP480-D-30.0
480 PhiCap 3-phase 3 29 MKP480-D-6.3
480 PhiCap 3-phase 3 77 MKP480-D-16.7
480 PhiCap 3-phase 3 35 MKP480-D-7.5
525 PhiCap 3-phase 3 64 MKP525-D-16.7
525 PhiCap 3-phase 3 32 MKP525-D-8.3
525 PhiCap 3-phase 3 40 MKP525-D-10.4
525 PhiCap 3-phase 3 19 MKP525-D-5.0
525 PhiCap 3-phase 3 80 MKP525-D-20.8
525 PhiCap 3-phase 3 96 MKP525-D-25.0
525 PhiCap 3-phase 3 48 MKP525-D-12.5
525 PhiCap 3-phase 3 24 MKP525-D-6.3

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms
  • Safety Recommendations (ZVEI)

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.