TDK Electronics · TDK Europe

Key Components - Reactors

Get data sheets and search

PDF Product Features Type
Discharge Reactor Fast discharge B44066E
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5012M440
Harmonic Filter Reactor De-tuning factor 7% B44066D7100M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7025M441
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5050M441
Harmonic Filter Reactor De-tuning factor 14% B44066D1420M400
Harmonic Filter Reactor De-tuning factor 14% B44066D1499M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7012M401
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5025M440
Harmonic Filter Reactor De-tuning factor 7% B44066D7050M440
Harmonic Filter Reactor De-tuning factor 14% B44066D1425M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7012M440
Harmonic Filter Reactor De-tuning factor 14% B44066D1499M440
Harmonic Filter Reactor De-tuning factor 7% B44066D7050M441
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5025M441
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5100M441
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5040M400
Harmonic Filter Reactor De-tuning factor 14% B44066D1450M440
Harmonic Filter Reactor De-tuning factor 14% B44066D1450M441
Harmonic Filter Reactor De-tuning factor 7% B44066D7006M401
Harmonic Filter Reactor De-tuning factor 7% B44066D7060M400
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5015M441
Harmonic Filter Reactor De-tuning factor 7% B44066D7030M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7100M440
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5075M400
Harmonic Filter Reactor De-tuning factor 14% B44066D1475M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7040M400
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5020M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7100M441
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5075M440
Harmonic Filter Reactor De-tuning factor 14% B44066D1425M440
Harmonic Filter Reactor De-tuning factor 7% B44066D7020M400
Harmonic Filter Reactor De-tuning factor 14% B44066D1499M441
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5075M441
Harmonic Filter Reactor De-tuning factor 14% B44066D1425M441
Harmonic Filter Reactor De-tuning factor 7% B44066D7025M400
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5010M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7075M400
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5050M400
Harmonic Filter Reactor De-tuning factor 14% B44066D1410M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7010M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7075M440
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5010M440
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5050M401
Harmonic Filter Reactor De-tuning factor 14% B44066D1410M440
Harmonic Filter Reactor De-tuning factor 7% B44066D7010M440
Harmonic Filter Reactor De-tuning factor 14% B44066D1475M440
Harmonic Filter Reactor De-tuning factor 7% B44066D7050M400
Harmonic Filter Reactor De-tuning factor 14% B44066D1475M441
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5025M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7012M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7050M401
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5025M401
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5100M400
Harmonic Filter Reactor De-tuning factor 14% B44066D1440M400
Harmonic Filter Reactor De-tuning factor 7% B44066D7025M401
Harmonic Filter Reactor De-tuning factor 14% B44066D1450M400
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5100M440
Harmonic Filter Reactor De-tuning factor 7% B44066D7025M440
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5012M400
Harmonic Filter Reactor De-tuning factor 14% B44066D1412M440
Harmonic Filter Reactor De-tuning factor 7% B44066D7075M441
Harmonic Filter Reactor De-tuning factor 5.67% B44066D5050M440

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms
  • Safety Recommendations (ZVEI)

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.