Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Key Components - PF Controllers and Accessories

PDF Product Features Type
file_pdf_box
Data Logger For PF controllers BR6000/BR7000 DataLog SD
file_pdf_box
USB to RS485 converter Usage with BR6000-RS485,  USB to RS485 B44066
file_pdf_box
Power Factor Controller 12 relay outputs,  6 relay outputs,  Conventional PFC,  OLED display BR6000-HD12,  BR6000-HD6
file_pdf_box
Power Factor Controller 6 transistor outputs,  Dynamic PFC BR6000-T06 V6.0
file_pdf_box
S0-Impulse Module Support for MMI6000, MMI7000, BR6000, BR7000,  Software MMI-energy included UCM-5
file_pdf_box
Power Factor Controller 4 steps,  Conventional PFC BR604
file_pdf_box
Power Factor Controller 12 relay outputs,  6 relay outputs,  Conventional PFC BR6000-R12,  BR6000-R6
file_pdf_box
Power Factor Controller 15 relay outputs,  3 message/alarm relays,  3 message/alarm relays, OLED display,  Conventional PFC BR7000,  BR7000-HD
file_pdf_box
Terminal to RJ45 converter Terminal to RJ45 converter,  Usage with BR6000/BR7000,  Usage with MI6000 B44066
file_pdf_box
Touch Panel VIP-3-TP,  Touch Panel VIP-4-TP,  Touch Panel VIP-5-TP Coupling of five compensation systems,  Coupling of four compensation systems,  Coupling of three compensation systems B44066
file_pdf_box new
Interface Module Accessory for BR7000-I, MMI8003,  Operating voltage 5 … 12 V IF8000
file_pdf_box
Power Factor Controller Dynamic PFC,  15 transistor outputs,  3 message/alarm/fan relays BR7000-T
file_pdf_box
Power Factor Controller 1 alarm output,  12 relay outputs,  Conventional PFC,  interface RS485, 1 alarm output BR7000-I,  BR7000-I/S485
file_pdf_box
Power Factor Controller 12 transistor, 12 relay outputs, hybrid and dynamic,  12 transistor, 12 relay outputs, hybrid and dynamic, RS485 interface,  Dynamic and hybrid PFC,  Dynamic and hybrid PFC; RS485 BR7000-I-TH,  BR7000-I-TH/S485

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms
  • ZVEI - General safety recommendations for power capacitors

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.