TDK Electronics · TDK Europe

Axial-lead/Soldering Star Capacitors

PDF Lower category temperature (°C) Upper operating temperature (°C) Rated capacitance (µF) Rated voltage (V DC) Type Terminal style
new
-55 150 360 - 1800 63 B41687, B41787 Axial-lead,  Soldering star
-55 150 360 - 4500 25 - 63 B41689, B41789 Axial-lead,  Soldering star
-55 140 600 - 10000 25 - 40 B41690, B41790 Axial-lead,  Soldering star
new
-55 140 360 - 10000 25 - 75 B41692, B41792 Axial-lead,  Soldering star
-55 150 100 - 1000 75, 100 B41693, B41793 Axial-lead,  Soldering star
-40 140 47 - 620 140 - 250 B43693, B43793 Axial-lead,  Soldering star

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Overview of types
  • Major applications
  • General technical information
  • Quality and environment
  • Selection chart
  • Overview
  • Vibration resistance and mounting notes
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.