TDK TDK Electronics · TDK Europe

Large Size Capacitors

PDF Lower category temperature (°C) Upper operating temperature (°C) Rated capacitance (µF) Rated voltage (V DC) Type
file_pdf_box
-40, -25 105 68 - 820 400 - 500 B43268
file_pdf_box
-25 105 100 - 820 450 B43649
file_pdf_box
-55 125 2000 - 27000 25 - 63 B41605
file_pdf_box new
-40 105 82 - 680 450 B43654

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.