TDK Electronics · TDK Europe

Snap-in Capacitors

Get Data Sheets and Search

PDF Upper operating temperature (°C) Rated useful life (h) Rated capacitance (µF) Rated voltage (V DC) Type
85 >8000 82 - 2700 200 - 450 B43634
85 >2000 100 - 3300 200 - 450 B43630
85 >8000 56 - 2200 200 - 450 B43624
85 >2000 1200 - 68000 10 - 100 B41231
85 >5000, >8000 47 - 2200 200 - 600 B43541
new
105 >2000 120 - 1250 450, 475 B43657
105 >2000 120 - 1000 450 B43647
105 >5000 47 - 2700 200 - 500 B43644
105 >3000 100 - 3300 200 - 450 B43643
105 >3000 82 - 3300 200 - 500 B43642
105 >2000 120 - 1200 400 - 450 B43641
105 >2000 82 - 3300 200 - 450 B43640
105 >3000 68 - 820 400 - 500 B43548
105 >8000 56 - 2200 200 - 500 B43547
105 >5000 68 - 820 400 - 500 B43545
105 >3000 47 - 2700 200 - 550 B43544
105 >2000 820 - 56000 10 - 100 B41252
105 >3000 56 - 2700 200 - 450 B43509

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Overview of types
  • Major applications
  • General technical information
  • Quality and environment
  • Selection chart snap-in
  • Overview snap-in
  • Base cooling series
  • Selection chart 4-/5-pin snap-in and solder terminals
  • Overview 4-/5-pin snap-in and solder terminals
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.