TDK Electronics · TDK Europe

Capacitors with Screw Terminals

Get data sheets & search

PDF Upper operating temperature (°C) Rated useful life (h) Rated capacitance (µF) Rated voltage (V DC) Type
new
85 >12000 820 - 15000 400 - 500 B43706, B43726
85 >10000 1000 - 18000 350 - 450 B43712, B43732
85 >12000 1000 - 18000 350 - 450 B43705, B43725
85 >12000, >15000 820 - 33000 200 - 500 B43713, B43733
85 >12000 1000 - 22000 350 - 500 B43703, B43723
85 >8000, >12000 820 - 22000 350 - 550 B43704, B43724
new
85 >12000 1800 - 18000 400, 450 B43707, B43727
85 >5000 1200 - 12000 350 - 450 B43701, B43721
85 >6000 680 - 10000 550, 600 B43700, B43720
85 >12000 10000 - 680000 16 - 100 B41456, B41458
105 >3000 6800 - 330000 25 - 100 B41560, B41580
105 >6000 1000 - 18000 350 - 500 B43743, B43763
105 >6000 820 - 22000 350 - 500 B43742, B43762

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Overview of types
  • Major applications
  • General technical information
  • Quality and environment
  • Selection chart
  • Overview
  • General
  • Accessories
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.