TDK TDK Electronics · TDK Europe

E/ELP Cores and Accessories (EPCOS)

PDF Core shape Individual parts AL value (nH) Material (Core)
file_pdf_box
E 10/5.5/5 Core 750, 800 N27,  N87
file_pdf_box
E 12.7/6/6 Core 1400, 2400 N87,  T65
file_pdf_box
E 13/7/4 Coil former,  Core,  Cover plate,  Yoke 45 - 3600 N27,  N30,  N87,  T46,  T65
file_pdf_box
E 13/6.5/3.7 Core 850 N87
file_pdf_box
E 13/6/6.15 Core 900 - 1350 N87,  N97,  T65
file_pdf_box
E 14/8/4 Core 860 - 1250 N27,  N30,  N41
file_pdf_box
E 16/6/5 Core 1100 - 1250 N27,  N87,  N97
file_pdf_box
E 16/7/5 Core 950, 1000 N27,  N87
file_pdf_box
E 16/8/5 Coil former,  Core,  Yoke 69 - 5100 N27,  N30,  N87,  T46,  T65
file_pdf_box
E 16/8/8 Core 1800, 1900 N27,  N87
file_pdf_box
E 19/8/5 Core 1050 - 5800 N27,  N30,  N87,  T46
file_pdf_box
E 20/9/6 Core 1300 - 2200 N27,  N30,  N87,  N97
file_pdf_box
E 20/10/6 Coil former,  Core,  Yoke 60 - 7500 N27,  N30,  N87,  N97,  T46
file_pdf_box
E 20/10/11 Core 2300 - 3000 N27,  N87,  N95,  N97
file_pdf_box
E 21/9/5 Core 900, 1500 N27,  N30
file_pdf_box
E 25.4/10/7 Core 122 - 8500 N27,  N30,  N87,  T38,  T46
file_pdf_box
E 25/13/7 Coil former,  Core,  Yoke 91 - 2900 N27,  N30,  N87,  N97
file_pdf_box
E 28/10/11 Core 3200 N87
file_pdf_box
E 30/15/7 Coil former,  Core,  Yoke 90 - 3100 N27,  N30,  N87
file_pdf_box
E 32/16/11 Core 2900, 3000 N87,  N97
file_pdf_box
E 32/16/9 Coil former,  Core,  Yoke 145 - 3800 N27,  N30,  N87,  N97
file_pdf_box
E 34/14/9 Core 2300 - 2700 N27,  N72,  N87
file_pdf_box
E 36/18/11 Coil former,  Core 183 - 3100 N27,  N87
file_pdf_box
E 40/16/12 Core 411 - 4600 N27,  N72,  N87
file_pdf_box
E 42/21/15 Core 201 - 7500 N27,  N30,  N87,  N95,  N97
file_pdf_box
E 42/21/20 Coil former,  Core 259 - 6700 N27,  N87,  N95,  N97
file_pdf_box
E 47/20/16 Core 5100, 5600 N27,  N87
file_pdf_box
E 5 Core 270, 1400 N87,  T38
file_pdf_box
E 55/28/21 Core 292 - 6700 N27,  N87,  N97
file_pdf_box
E 55/28/25 Core 295 - 7700 N27,  N87,  N97
file_pdf_box
E 56/24/19 Core 6300, 6900 N27,  N87
file_pdf_box
E 6.3 Coil former,  Core,  Plastic cover cap 380 - 1700 N30,  N87,  T38
file_pdf_box
E 65/32/27 Coil former,  Core 230 - 11000 N27,  N87,  N92,  N95,  N97
file_pdf_box
E 70/33/32 Coil former,  Core 200 - 13000 N27,  N87,  N95,  N97
file_pdf_box
E 8.8 Coil former,  Core,  Plastic cover cap 400 - 2100 N30,  N49,  N87,  T38
file_pdf_box
E 80/38/20 Core 882 - 4700 N27,  N87,  N97
file_pdf_box
E 100/60/28 Core 6500 - 8500 N87,  N95,  N97
file_pdf_box
E 42/21/15DG Core 96 - 207 N87
file_pdf_box
E 42/21/20DG Core 123 - 267 N87
file_pdf_box
E 47/20/16DG Core 121 - 266 N87
file_pdf_box
E 55/28/21DG Core 179 - 394 N87
file_pdf_box
E 55/28/25DG Core 209 - 463 N87
file_pdf_box
E 65/32/27DG Core 262 - 477 N87
file_pdf_box
E 70/33/32DG Core 328 - 602 N87
file_pdf_box
E 80/38/20DG Core 197 - 352 N87
file_pdf_box
ELP 14/3.5/5,  I 14/1.5/5 Core 800 - 1450 N49,  N87,  N92,  N95,  N97
file_pdf_box
ELP 18/4/10,  I 18/2/10 Clamp,  Core 1900 - 3000 N49,  N87,  N92,  N97
file_pdf_box
ELP 22/6/16,  I 22/2.5/16 Clamp,  Core 125 - 6100 N49,  N87,  N92,  N95,  N97
file_pdf_box
ELP 32/6/20,  I 32/3/20 Clamp,  Core 440 - 7550 N49,  N87,  N92,  N95,  N97
file_pdf_box
ELP 38/8/25,  I 38/4/25 Core 400 - 8400 N49,  N87,  N92,  N97
file_pdf_box
ELP 43/10/28,  I 43/4/28 Core 355 - 9000 N49,  N87,  N92,  N95,  N97
file_pdf_box
ELP 58/11/38,  I 58/4/38 Core 7400, 8400 N87
file_pdf_box
ELP 64/10/50,  I 64/5/50 Core 8000 - 15500 N49,  N87,  N95,  N97
file_pdf_box
ELP 102/20/38,  I 102/20/38 Core 8200 - 9600 N87,  N97
file_pdf_box
E 100/60/28DG Core 353 - 761 N87
file_pdf_box
E 22/15/6 Core 1200 N87

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.