TDK TDK Electronics · TDK Europe

PM/P/P Cores Halves/EP Cores and Accessories (EPCOS)

PDF Core shape Individual parts AL value (nH) Material (Core)
file_pdf_box
EP 10 Coil former,  Core,  Mounting assembly 63 - 4800 N30 - T65
file_pdf_box
EP 13 Coil former,  Core,  Mounting assembly 63 - 7000 N30 - T66
file_pdf_box
EP 17 Coil former,  Core,  Mounting assembly 2400 - 10800 N30,  N87,  T38,  T65
file_pdf_box
EP 20 Coil former,  Core,  Mounting assembly 200 - 18700 N30,  N87,  T38,  T65
file_pdf_box
EP 5 Core 16 - 2200 N45 - T66
file_pdf_box
EP 6 Core 16 - 1900 N45 - T66
file_pdf_box
EP 7 Coil former,  Core 63 - 5200 N30 - T65
file_pdf_box
EPO 13 Coil former,  Core 63 - 6600 N45,  T38,  T57
file_pdf_box
EPX 10 Core 63 - 6100 N45,  T38,  T57
file_pdf_box
EPX 7/9 Core 63 - 9000 N45,  T38,  T57,  T66
file_pdf_box
EPX 9/9 Core 63 - 8100 N45,  T38,  T57,  T66
file_pdf_box
P 11 x 7 Adjusting screw,  Coil former,  Core,  Mounting assembly 25 - 7000 K1 - T38
file_pdf_box
P 14 x 8 Adjusting screw,  Coil former,  Core,  Mounting assembly 100 - 9800 K1 - T38
file_pdf_box
P 18 x 11 Adjusting screw,  Coil former,  Core,  Mounting assembly 40 - 12600 K1 - T38
file_pdf_box
P 22 x 13 Adjusting screw,  Coil former,  Core,  Mounting assembly 160 - 16000 K1 - T38
file_pdf_box
P 26 x 16 Adjusting screw,  Coil former,  Core,  Mounting assembly 100 - 22000 K1 - T38
file_pdf_box
P 3.3 x 2.6 Core 25 - 500 K1,  M33,  N30
file_pdf_box
P 30 x 19 Adjusting screw,  Coil former,  Core,  Mounting assembly 250 - 28000 M33 - T38
file_pdf_box
P 36 x 22 Adjusting screw,  Coil former,  Core,  Mounting assembly 250 - 15200 N22,  N30,  N48,  N87
file_pdf_box
P 4.6 x 4.1 Core 200, 800 M33,  N30
file_pdf_box
P 41 x 25 Core,  Mounting assembly 250 - 8400 N48
file_pdf_box
P 47 x 28 Core 100 - 9500 N48
file_pdf_box
P 59 x 36 Core 100 - 12500 N48
file_pdf_box
P 5.8 x 3.3 Core 60 - 800 K1,  M33,  N48
file_pdf_box
P 7 x 4 Coil former,  Core,  Mounting assembly 25 - 2000 K1,  M33,  N30,  N48
file_pdf_box
P 9 x 5 Coil former,  Core,  Mounting assembly 25 - 5500 K1,  M33,  N30,  N48,  T38
file_pdf_box
P Core Half 14 x 7.5 Coil former,  Core --- N22
file_pdf_box
P Core Half 150 x 30 Core --- N27
file_pdf_box
P Core Half 70 x 14.5 Coil former,  Core --- N22
file_pdf_box
PM 114/93 Coil former,  Core 630 - 16000 N27,  N87
file_pdf_box
PM 50/39 Coil former,  Core,  Mounting assembly 250 - 7400 N27,  N87,  N97
file_pdf_box
PM 62/49 Coil former,  Core,  Mounting assembly 315 - 9200 N27,  N87
file_pdf_box
PM 74/59 Coil former,  Core,  Mounting assembly 315 - 10000 N27,  N87
file_pdf_box
PM 87/70 Coil former,  Core 400 - 12000 N27,  N87
file_pdf_box
PS 25 x 8.9 Coil former,  Core --- N22
file_pdf_box
PS 30.5 x 10.2 Coil former,  Core --- N22
file_pdf_box
PS 35 x 10.8 Core --- N22
file_pdf_box
PS 47 x 14.9 Core --- N22
file_pdf_box
PS 68 x 14.5 Coil former,  Core --- N22
file_pdf_box
PS 7.35 x 3.6 Coil former,  Core --- M33,  N22
file_pdf_box
PS 9 x 3.5 Coil former,  Core --- M33,  N22

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.