TDK Electronics · TDK Europe

AC Film Capacitors incl. Motor Run

AC capacitors are used in air conditioning systems, domestic appliances and power tools.

Get data sheets and search

PDF Rated voltage (V AC) Type Safety class to IEC 60252-1 Approval Safety class to UL 810 with UL recognition Life expectancy to IEC 60252-1 (h)
250, 400 B32329 S0 UL,  VDE construction only 10000
250 - 480 B32328 S0 VDE --- 3000, 10000
250, 400 B32321, B32323 S0 UL,  VDE construction only 10000
250 - 480 B32320, B32322 S0 VDE --- 3000, 10000
275, 350 B32354 --- UL component ---
400 / 450 B32356 S3 UL,  VDE component 30000
400 / 450 B32355 S3 UL,  VDE component 30000
400 / 450 B32350, B32352 S3 UL,  VDE component 30000
400 B32355 S3 VDE component 10000
new
450 B33331 S2 CQC,  UL,  VDE component 10000
450 B33331 S2 CQC,  UL,  VDE component 30000
450 B33335 S2 CQC,  UL,  VDE component 30000
450 B32335 S2 TÜV,  UL component 10000
450 B32333 S2 CQC,  TÜV,  UL,  VDE component 30000
450 B32330, B32332 S2 CQC,  TÜV,  UL,  VDE component 30000
460 B33331 S2 UL component ---
new
--- B32320I S0 --- --- ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and Maintenance Instructions
  • Safety Recommendations (ZVEI)
  • Application Note B32350 LCap Drive circuit for induction motor control, using EPCOS LCap series and STMicroelectronics Triac or ACS

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.