TDK TDK Electronics · TDK Europe

Power Capacitors

Power capacitors provide high power and energy efficiency in electric rail traction. The range of power capacitors applications extends from industrial drives and wind power systems through uninterruptible power supplies to lasers for medical engineering.

PDF Type Application Style Number of phases Rated capacitance (µF)
file_pdf_box
B25620 General purpose,  DC link,  Drives MKP DC 1 40 - 4000
file_pdf_box new
B32370, B32371, B32373, B32374 General purpose,  AC-filtering MKD AC 1 10 - 600
file_pdf_box
B32375, B32376, B32377, B32378 General purpose,  AC-filtering MKD AC 3 5 - 400
file_pdf_box
B25680 DC link,  Drives MKP DC 1 50 - 4000
file_pdf_box
B25631, B25632 DC link,  Low ESL,  Snubber MKP DC LSI 1 20 - 300
file_pdf_box
B25690 General purpose,  DC link,  Drives MKP DC 1 45 - 5500
file_pdf_box new
B25631, B25632 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 1 20 - 270
assignment
B25640 Frequency converters,  Resonant filtering,  DC link MKK DC R 1 2600 - 12500
assignment
B25650 Frequency converters,  Resonant filtering,  DC link MKK DC 1 195 - 16400
assignment
B25750 Frequency converters,  Resonant filtering,  DC link MKK DCI, MKK DCI H 1 350 - 6900
file_pdf_box
B32361, B32362 General purpose,  UPS systems,  Wind power,  (Not for new design) MKP AC 1 20 - 600

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instruction for capacitors, FilterCap MKD AC B32370, B32371, B32373, B32374, B32377
  • ZVEI - General safety recommendations for power capacitors

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.